Hello,
I need to parallel mosfets for a 50A contionus output motor driver (12 mosfets total in place of 6). I'm planning to use IRF7749 60V mosfet (Qgate=200nC, Rdson=1.5mOhm) . Swithing frequency will be 20kHz.
Can I use a buffer such as shown below to incrase peak output current of DRV8301 around 5-6A or it's better to use TI's other gate drivers with higher current drive capability?