The motor model is BN28-29AF-01. It's a three phase BLDC motor. Some parameters are listed here for quick reference: 24V, 8-pole, 8870RPM,12.67A (without load it consumes about 1.5A),0.087-ohm (phase-to-phase), 0.11mH (I think it's phase-to-phase but not sure), rotor inertia 4.4,back emf 2.57V/KRPM. All I want is to drive it unloaded.