Hi,
I need to drive a cheap step motor, it has 5 wires and tipically is drived by a microcontroller.
I need a controller/driver that move the step motor by a input pulse and direction.
The motor parameters are:
Rated voltage : 5VDC
Number of Phase 4
Speed Variation Ratio 1/64
Stride Angle 5.625° /64
Could you suggest a component like DRV8805 compatible with 5V 1/64 microstep unipolar motor?
Thanks