Good evening.
This is regarding TI-Motor Driver 'DRV8834PWP' ,humming sound of motor and Operating & holding current through it.
We have updated circuit to resolve issue of jerk as per our previous mail communication.
Please refer attached block diagram for updated motor driver connections with motor and Motor datasheet.
We are operating motors with following general steps :
- Enable all motor drivers by making EN pin low
- Make DIR Low or High
- Select any one motor by A0,A1 & A2
- Provide required steps to selected motor
- Once operation on 1st motor is done ,select other motor by A0,A1 & A2 ,make DIR=Low/High ,provide steps to selected motor
- Once operations on all motors are completed, Disable all motors drivers by making EN pin High
Here we are keeping all motors enabled till operations on all motors get done.
- Motor Voltgae (VM)=9VDC
- Itrip set to 180mA/winding
- VCC=3.3VDC
- Operating step frequecy=4.8KHz
Observations:
- When we enable all motor drivers,we hear humming sound.
If we start operating any single motor,there is no hummimg sound coming from that motor,but remaining 5 enabled motors still produce humming sound.
- We are redesigning motor power supply circuit .For that we have calculated thereotical motor current and measured practical motor current.Refer below table.
Motor Current Calculations |
||||
Itrip =180mA/winding (set current) |
Theoretical Calculations |
Practical calculations |
||
Description |
Max. Current /winding (with Itrip =180mA/winding) |
Max. Current /winding (with Itrip =180mA/winding) as per Motor Driver IC datasheet Table 5. Current and Step Directions |
Winding A |
|
Motor Rated current /Phase |
0.180A |
0.128A (71% at winding A) |
0.152A (Winding A) |
0.52A (Winding B) |
Motor Rated current /2-Phases |
0.360A |
0.256A |
0.204A |
|
Total Motor current /simulator (6motors) |
Total current =0.516@9VDC |
Queries:
- How can we remove the humming sound coming from motors?
- In our application,at a time one motor is operating and other motors are with holding current flowing through theier windings.Will the value of Hold current and opearing current different?
- Total motor current calculated theoretically and practically are not matching as in above table.
Which current should we take for motor power supply design?or Is any parameter missing in theoretical calculations?