Dear, All
Customers are testing using DRV8305.
Each PWM signal is turned off. (Low input to INHx and INLx pins)
When EN_GATE pin is High, GH_A and SH_A become high voltage.
When EN_GATE pin is Low, both GH_A and SH_A are 0V.
We also conducted the test with BOOSTXL-DRV 8305 EVM and got similar results.
The voltage value is 1/10. (Display: 1 V -> 10 V)
Please tell me the reason.
Thanks, Masami M.