ISO5851: Conditions for using ISO5851 IC.

Part Number: ISO5851

I'm trying to use 'ISO5851 gate driver' with totem-pole voltage source for a IGBT(4500V/1200A) gate driver.

The datasheet doesn't tell us any limitations to use the IC.  Voltage ratings, current ratings, etc.

I wonder if I could use the IC for 4500V/1200A IGBT gate driver.

1 Reply