Other Parts Discussed in Thread: DRV10975, DRV8308
I like the DRV10970 chip as it has the commutation, current limit etc integrated within the chip such that it reduces the development time. However as my BLDC motor (maxon EC6) has very small time constant and our final application requires to drive up to 100 such of such small motor (we will do 30 or 50 motor drivers/PCB). I preferred to have a higher output PWM frequency in order to have a smooth driving current (smooth drive and less heat generation/more efficient). My question is : any rule of thumb of output frequency vs. motor electrical time constant? Is there an integrated chip similar to DRV10970 with higher output frequency (DRV10970 datasheet stated 25KHz pwm frequency for sinusoidal output)?
motor time constant = 9micro-second
Motor info is listed below:
1 Nominal voltage V 12
2 No load speed rpm 63400
3 No load current mA 29.8
4 Nominal speed rpm 46800
5 Nominal torque (max. continuous torque) mNm 0.425
6 Nominal current (max. continuous current) A 0.268
7 Stall torque mNm 1.7
8 Stall current A 0.97
9 Max. efficiency % 69
Characteristics
10 Terminal resistance phase to phase W 12.4
11 Terminal inductance phase to phase mH 0.118
12 Torque constant mNm/A 1.75
13 Speed constant rpm/V 5460
14 Speed/torque gradient rpm/mNm 38500
thanks,
Hong