Hello team,
Hope you are well.
Would you be able to help out with customer inquiry:
Does the TIDA-00699 operate through (5V buck output doesn’t fall out of regulation) ISO 7637-2:2004 Pulse 1, 2a, 3a/b and 5b (clamped load dump) tests?
If so by what means is the energy well used to hold up the system implemented?