Hey
The KAMAP capacitors listed in the BOM with part description: CAP, AL, 20 F, 5.4 V, +/- 20% do not seem to exist.
Could you please suggest alternative capacitor part no.s.
Also will it be OK if instead of using these super caps and the plain LiSOCl2 battery we use the ER34615 + SPC 1550 battery
that comes with the built in supercap?
Battery Data sheet here
Super Cap Data sheet here