Power Supply
We are looking for a solution for a special power supply.
The power supply is operated either with 1 phase or 3 phases against the neutral.
If I feed with 1 phase, the other two power supplies must be locked.
With a 3-phase supply, I need an output line 4.5kW, with 1 phase is a reduced power
The output is 325V DC
No galvanic isolation
Is there a way to solve this with a reference design?
http://www.ti.com/lit/ug/tidube1c/tidube1c.pdf
http://www.ti.com/lit/df/slur515/slur515.pdf
Input
Nominal Input Voltage 1x230VAC or as an option Nominal Input Voltage 3x230VAC
Line Frequency 40-70 Hz
Output
Nominal DC Output 325V DC
Max Output Power about 3000W @ 1x230VAC Input or as an option Max Output Power 4500W @ 3x230VAC Input
PSU |
|
Parameter |
|
|
|
Nominal Input AC Voltage |
|
1×230 VAC or 3×230 VAC (L-N) |
|
|
|
Input Toleranz |
|
230 VAC (@+/-10% >> 207 – 253) (L-N) |
|
|
|
Max Input AC Voltage |
|
1×270 VAC (L-N) (253 @ 10%) |
|
|
|
Max Output Power Cont. |
|
4500 W@ 3 Phase Single Phase reduced |
|
|
|
Max Output Power Peak |
|
6000 W, Single Phase reduced |
|
|
|
Nominal DC bus Output |
|
325 VDC (at nominal AC Input Voltage) |
|
|
|
DC Output Cont. Current |
|
15 A |
|
|
|
DC Output Peak Current |
|
25 A |
|
|
|
Shunt Power (Peak) |
|
no |
|
|
|
Ambient operating temperature |
|
-10° bis +50° |
|
|
|
Cooling |
|
without fan / without air flow |
|
|
|
Maximum non-condensing humidity |
|
90% |
|
|
|
Isolation |
|
not isolated |
Here a link to the drawing