Other Parts Discussed in Thread: TPD12S015, DRA742
Tool/software: Linux
Hi,
I'm use DRA74x IC to develop G5 Android projec,however, The system restart after i inserted the mouse or keyborad.I have configured the kernel with KEYBOARD_OMAP4. I have added this entry to dra7.dtsi file:
keypad: keypad@4ae1c000 {
compatible = "ti,omap4-keypad";
reg = <0x4ae1c000 0x400>;
ti,hwmods = "kbd";
interrupts = <GIC_SPI 120 IRQ_TYPE_LEVEL_HIGH>;
status = "okay";
};
The following is the log information for printing the error.
evm:/ # [ 119.990141] omap_i2c 4807a000.i2c: controller timed out
[ 119.995459] fm1388 3-002c: Failed to set addr lsb value: -110
[ 121.022157] omap_i2c 4807a000.i2c: SDA is stuck low, driving 9 pulses on SCL
[ 123.830139] omap_i2c 4807a000.i2c: controller timed out
[ 123.835453] fm1388 3-002c: Failed to set addr lsb value: -110
[ 124.862158] omap_i2c 4807a000.i2c: SDA is stuck low, driving 9 pulses on SCL
[ 127.670118] omap_i2c 4807a000.i2c: controller timed out
[ 127.675376] fm1388 3-002c: Failed to set addr lsb value: -110
[ 128.702133] omap_i2c 4807a000.i2c: SDA is stuck low, driving 9 pulses on SCL
[ 131.510131] omap_i2c 4807a000.i2c: controller timed out
[ 131.515425] fm1388 3-002c: Failed to set addr lsb value: -110
[ 132.542142] omap_i2c 4807a000.i2c: SDA is stuck low, driving 9 pulses on SCL
[ 134.720149] Unhandled fault: asynchronous external abort (0x1211) at 0x00000000
[ 134.727499] Internal error: : 1211 [#1] PREEMPT SMP ARM
[ 134.732747] Modules linked in: wlcore_sdio(O) wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) compat(O) atmel_mxt_ts cdc_acm cdc_subset cdc_ncm cdc_ether usbnet mii dra7_evm_encoder_tpd12s015 snd_usb_audio snd_usbmidi_lib snd_soc_simple_card snd_soc_g5 snd_soc_dra7xx_ak7738b snd_soc_dra7xx_ak7738a snd_soc_davinci_mcasp snd_soc_edma snd_soc_omap snd_soc_bt_sco snd_soc_core snd_compress snd_rawmidi snd_hwdep snd_pcm_dmaengine snd_pcm snd_timer snd soundcore i2c_fm1388 spi_fm1388 usb_f_fs usb_f_ncm_iap usb_f_bulk_eap usb_f_bulk_iap u_ether musb_hdrc usbmon libcomposite usb_storage usbhid dwc3 udc_core dwc3_omap xhci_plat_hcd xhci_hcd usbcore tty_hci st_drv serio_mcu serport uinput input_polldev mousedev evdev pvrsrvkm(O)
[ 134.796755] CPU: 0 PID: 63 Comm: kworker/0:1 Tainted: G W O 3.14.57-00005-gc40f979-dirty #34
[ 134.805934] Workqueue: pm pm_runtime_work
[ 134.809967] task: ec99aa80 ti: ec9f0000 task.ti: ec9f0000
[ 134.815403] PC is at xhci_hub_control+0x8d0/0x1280 [xhci_hcd]
[ 134.821174] LR is at 0x0
[ 134.823717] pc : [<bf0b8a84>] lr : [<00000000>] psr: 000b0093
[ 134.823717] sp : ec9f1b28 ip : 600b0013 fp : ec9f1b84
[ 134.835243] r10: ead4f000 r9 : ead4f174 r8 : 00000019
[ 134.840488] r7 : 00000007 r6 : ead4f148 r5 : 00000001 r4 : ead65000
[ 134.847042] r3 : f5aa0430 r2 : 00000000 r1 : ead63580 r0 : 00000000
[ 134.853596] Flags: nzcv IRQs off FIQs on Mode SVC_32 ISA ARM Segment kernel
[ 134.861022] Control: 30c5387d Table: 9c1c1c40 DAC: fffffffd
[ 134.866790]
[ 134.866790] SP: 0xec9f1aa8:
[ 134.871075] 1aa8 fffa974f cf6c6cde f7ef783f f9cbf677 778f7f3f bf0b8a84 000b0093 ffffffff
[ 134.879355] 1ac8 ec9f1b14 00000019 ec9f1b84 ec9f1ae0 c0013058 c0008410 00000000 ead63580
[ 134.887631] 1ae8 00000000 f5aa0430 ead65000 00000001 ead4f148 00000007 00000019 ead4f174
[ 134.895909] 1b08 ead4f000 ec9f1b84 600b0013 ec9f1b28 00000000 bf0b8a84 000b0093 ffffffff
[ 134.904189] 1b28 c07744b0 00000acd ec9f1b5c ec9f1b40 c07744b0 00001128 ead4f668 00000000
[ 134.912467] 1b48 00000001 00000000 ead63580 ead65000 ec9f1b84 dc376a00 ead65000 00002303
[ 134.920746] 1b68 00000000 ddcd2d00 00000000 bf0b81b4 ec9f1c34 ec9f1b88 bf07d4c0 bf0b81c0
[ 134.929025] 1b88 ddcd2d00 00000000 0000001b 00000003 00000000 00000701 ffffffff 00ffffff
[ 134.937304]
[ 134.937304] FP: 0xec9f1b04:
[ 134.941591] 1b04 ead4f174 ead4f000 ec9f1b84 600b0013 ec9f1b28 00000000 bf0b8a84 000b0093
[ 134.949870] 1b24 ffffffff c07744b0 00000acd ec9f1b5c ec9f1b40 c07744b0 00001128 ead4f668
[ 134.958145] 1b44 00000000 00000001 00000000 ead63580 ead65000 ec9f1b84 dc376a00 ead65000
[ 134.966422] 1b64 00002303 00000000 ddcd2d00 00000000 bf0b81b4 ec9f1c34 ec9f1b88 bf07d4c0
[ 134.974699] 1b84 bf0b81c0 ddcd2d00 00000000 0000001b 00000003 00000000 00000701 ffffffff
[ 134.982975] 1ba4 00ffffff 000dccfd 00000000 c00668a0 ecfac780 00000001 c0578690 c077e834
[ 134.991251] 1bc4 00000000 ec9f1be4 ec9f1bd8 ffffffff 00000000 ec9f1c0c ec9f1be8 c0059fc0
[ 134.999529] 1be4 c00098ac ffffffff ec968000 00000002 c07bd910 ffffffff 00000000 ec9f1c34
[ 135.007808]
[ 135.007808] R1: 0xead63500:
[ 135.012093] 3500 ead63480 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.020373] 3520 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.028652] 3540 bf07b5e4 ead4f000 00000000 00000000 00000000 00000000 000001a2 00000080
[ 135.036932] 3560 00000000 00000000 ead4f05c ead6ef00 00000000 00000000 00000000 00000000
[ 135.045211] 3580 f5aa0430 00000322 00001200 00030102 0000c002 00004000 00000201 00000916
[ 135.053490] 35a0 00008000 00002004 00009000 00209002 00000080 00010000 00000000 00000200
[ 135.061768] 35c0 f5aa0420 00004000 000000a0 00020300 00004000 00000010 00000100 00010010
[ 135.070046] 35e0 00000008 00008000 00000083 00000002 00000000 00060000 00004000 00000080
[ 135.078323]
[ 135.078323] R3: 0xf5aa03b0:
[ 135.082608] 03b0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.090889] 03d0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.099171] 03f0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.107450] 0410 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.115731] 0430 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.124013] 0450 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.132295] 0470 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.140576] 0490 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.148861]
[ 135.148861] R4: 0xead64f80:
[ 135.153145] 4f80 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.161422] 4fa0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.169701] 4fc0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.177979] 4fe0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.186257] 5000 eac0b010 00000004 ead63dc0 0c000001 ffffffff 00000002 00000002 00000000
[ 135.194536] 5020 00000000 00000000 ead6cc00 00000000 ead4f030 ec121030 00000000 00000000
[ 135.202815] 5040 00000000 00000000 eadcd140 00000000 00000002 bf0ba490 00000040 00000000
[ 135.211093] 5060 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.219370]
[ 135.219370] R6: 0xead4f0c8:
[ 135.223656] f0c8 00008000 00000000 00000000 00000000 000f000f ead4f0dc ead4f0dc 00000000
[ 135.231933] f0e8 00000000 00000000 bf07cd80 ead4f0d4 00000000 00000000 00460046 dc376994
[ 135.240213] f108 dc376994 00000000 00000001 00000000 bf07cd80 ead4f0fc 00000000 ead63b00
[ 135.248487] f128 ead65000 ead4f000 ead60780 ead60700 ead60680 ead60600 00000001 00000000
[ 135.256764] f148 ead4f000 ead65000 f5aa0000 f5aa0020 f5aa0440 f5aa0480 f5aa0460 02000140
[ 135.265041] f168 0c0000f1 07ff000a 0220f04c 003a0039 01000000 00000000 00000000 00000000
[ 135.273323] f188 00001000 0000000c 00000000 00000000 fffffffe ee06c000 ead60380 00000001
[ 135.281601] f1a8 ead4f1a8 ead4f1a8 00000001 00000000 00000000 00000000 ec942000 bf0b4d64
[ 135.289880]
[ 135.289880] R9: 0xead4f0f4:
[ 135.294165] f0f4 ead4f0d4 00000000 00000000 00460046 dc376994 dc376994 00000000 00000001
[ 135.302440] f114 00000000 bf07cd80 ead4f0fc 00000000 ead63b00 ead65000 ead4f000 ead60780
[ 135.310716] f134 ead60700 ead60680 ead60600 00000001 00000000 ead4f000 ead65000 f5aa0000
[ 135.318994] f154 f5aa0020 f5aa0440 f5aa0480 f5aa0460 02000140 0c0000f1 07ff000a 0220f04c
[ 135.327270] f174 003a0039 01000000 00000000 00000000 00000000 00001000 0000000c 00000000
[ 135.335549] f194 00000000 fffffffe ee06c000 ead60380 00000001 ead4f1a8 ead4f1a8 00000001
[ 135.343827] f1b4 00000000 00000000 00000000 ec942000 bf0b4d64 ead4f148[ 135.350124] omap_i2c 4807a000.i2c: controller timed out
[ 135.350140] fm1388 3-002c: Failed to set addr lsb value: -110
[ 135.361339] ffffffff 00000000
[ 135.364597] f1d4 ead60300 ee070000 00000001 ae070000 00000000 ead63700 00000000 00000000
[ 135.372879]
[ 135.372879] R10: 0xead4ef80:
[ 135.377252] ef80 f02fe5c8 ef0015c8 02024204 00000028 ef0015c8 ddc9c6c0 00000000 ead59cc0
[ 135.385528] efa0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.393805] efc0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.402084] efe0 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.410363] f000 eac0b010 00000003 ead63dc0 0c000001 ffffffff 00000002 00000002 00000000
[ 135.418642] f020 00000000 00000000 eac0d400 00000000 eac1b030 ead65030 00000000 00000000
[ 135.426922] f040 00000000 00000000 eadbcd00 00000000 00000002 bf0ba490 00000020 69636878
[ 135.435199] f060 6463682d 6273753a 00000033 00000000 00000000 00000000 00000000 00000000
[ 135.443482] Process kworker/0:1 (pid: 63, stack limit = 0xec9f0240)
[ 135.449774] Stack: (0xec9f1b28 to 0xec9f2000)
[ 135.454151] 1b20: c07744b0 00000acd ec9f1b5c ec9f1b40 c07744b0 00001128
[ 135.462364] 1b40: ead4f668 00000000 00000001 00000000 ead63580 ead65000 ec9f1b84 dc376a00
[ 135.470578] 1b60: ead65000 00002303 00000000 ddcd2d00 00000000 bf0b81b4 ec9f1c34 ec9f1b88
[ 135.478791] 1b80: bf07d4c0 bf0b81c0 ddcd2d00 00000000 0000001b 00000003 00000000 00000701
[ 135.487003] 1ba0: ffffffff 00ffffff 000dccfd 00000000 c00668a0 ecfac780 00000001 c0578690
[ 135.495216] 1bc0: c077e834 00000000 ec9f1be4 ec9f1bd8 ffffffff 00000000 ec9f1c0c ec9f1be8
[ 135.503428] 1be0: c0059fc0 c00098ac ffffffff ec968000 00000002 c07bd910 ffffffff 00000000
[ 135.511641] 1c00: ec9f1c34 ec9f1c10 c07744b0 dc376a00 00000010 00000000 00000000 ead6cc00
[ 135.519853] 1c20: 00000002 00000003 ec9f1c7c ec9f1c38 bf07eb88 bf07d2a0 c0065bcc c0071c14
[ 135.528066] 1c40: 00000014 00000000 00000071 00000001 0000b54d dc376a00 ec9f1c84 00000000
[ 135.536278] 1c60: ec9f1ccc 000003e8 0000001b 00000003 ec9f1cbc ec9f1c80 bf07f178 bf07e890
[ 135.544490] 1c80: c00ec634 00000000 00000000 ec9f1c8c ec9f1c8c 80000100 ec9f1cbc dd0ef300
[ 135.552703] 1ca0: 00000000 00000701 80000100 ead6cc00 ec9f1cfc ec9f1cc0 bf07f294 bf07f130
[ 135.560915] 1cc0: 00000002 00000023 ffffffff 00000000 ec9f1d04 00000002 00000002 00000001
[ 135.569128] 1ce0: ead6cc00 ead64a20 00000004 eac0bc00 ec9f1d24 ec9f1d00 bf074a34 bf07f1f4
[ 135.577341] 1d00: 0000001b 00000701 00000000 00000000 000003e8 ec9f1d20 ec9f1d64 ec9f1d28
[ 135.585554] 1d20: bf077294 bf0749f4 00000402 00000400 0000b549 00000024 ec9f1dc4 ead6cc00
[ 135.593766] 1d40: 00000000 00000001 00000007 00000402 00000400 ead64a00 ec9f1d94 ec9f1d68
[ 135.601977] 1d60: bf082404 bf077104 00000000 ead6cc00 ead6cc68 00000000 c07780c0 00000008
[ 135.610190] 1d80: c07780c0 ead6cc68 ec9f1db4 ec9f1d98 bf08318c bf082394 00000000 ead6cc68
[ 135.618403] 1da0: ead6ccc8 bf08315c ec9f1dd4 ec9f1db8 c0344cec bf083168 00000004 ead6cc68
[ 135.626615] 1dc0: 00000008 00000000 ec9f1df4 ec9f1dd8 c0344d48 c0344cc4 bf08bf9c ead6cc68
[ 135.634828] 1de0: 00000008 00000000 ec9f1e4c ec9f1df8 c03451d0 c0344d2c c077e834 ec9f0000
[ 135.643042] 1e00: c0070db8 00000000 ffffffff c07865f0 ec9f1e44 ec9f1e20 c0059fc0 c00151b4
[ 135.651254] 1e20: ffffffff ead6cc68 00000008 ead6ccc8 600b0013 00000000 00000000 ec9f0020
[ 135.659467] 1e40: ec9f1e6c ec9f1e50 c0346480 c03450d8 ead6cc68 ead6ccc8 bf0831e8 00000000
[ 135.667680] 1e60: ec9f1e84 ec9f1e70 bf083214 c034642c 00000000 ead6cc68 ec9f1ea4 ec9f1e88
[ 135.675891] 1e80: c0344cec bf0831f4 bf08bf9c ead6cc68 00000000 00000002 ec9f1ec4 ec9f1ea8
[ 135.684104] 1ea0: c0345800 c0344cc4 ead6ccf0 ead6ccc8 ecfac380 ecfaf900 ec9f1edc ec9f1ec8
[ 135.692317] 1ec0: c034659c c0345714 ec959780 ead6ccf0 ec9f1f1c ec9f1ee0 c004f68c c0346520
[ 135.700529] 1ee0: ec9f1f24 ec959780 ecfac394 ec959798 ec9f0000 ec959780 ecfac394 ec959798
[ 135.708742] 1f00: ec9f0000 ec9f0020 ec9f0000 ecfac380 ec9f1f5c ec9f1f20 c004fa3c c004f598
[ 135.716953] 1f20: c00707a8 ec991940 00000000 c07bd22c c004f8fc ec991940 00000000 ec959780
[ 135.725165] 1f40: c004f8fc 00000000 00000000 00000000 ec9f1fac ec9f1f60 c0055e00 c004f908
[ 135.733378] 1f60: f77beefa 00000000 ec9f1f94 ec959780 00000000 00000000 ec9f1f78 ec9f1f78
[ 135.741589] 1f80: 00000000 00000000 ec9f1f88 ec9f1f88 ec991940 c0055d24 00000000 00000000
[ 135.749801] 1fa0: 00000000 ec9f1fb0 c000e960 c0055d30 00000000 00000000 00000000 00000000
[ 135.758013] 1fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000
[ 135.766225] 1fe0: 00000000 00000000 00000000 00000000 00000013 00000000 bfff3bf6 5bfff6eb
[ 135.774434] Backtrace:
[ 135.776925] [<bf0b81b4>] (xhci_hub_control [xhci_hcd]) from [<bf07d4c0>] (usb_hcd_submit_urb+0x22c/0x854 [usbcore])
[ 135.787403] r10:bf0b81b4 r9:00000000 r8:ddcd2d00 r7:00000000 r6:00002303 r5:ead65000
[ 135.795308] r4:dc376a00
[ 135.797883] [<bf07d294>] (usb_hcd_submit_urb [usbcore]) from [<bf07eb88>] (usb_submit_urb+0x304/0x4c0 [usbcore])
[ 135.808098] r10:00000003 r9:00000002 r8:ead6cc00 r7:00000000 r6:00000000 r5:00000010
[ 135.816001] r4:dc376a00
[ 135.818575] [<bf07e884>] (usb_submit_urb [usbcore]) from [<bf07f178>] (usb_start_wait_urb+0x54/0xc4 [usbcore])
[ 135.828616] r10:00000003 r9:0000001b r8:000003e8 r7:ec9f1ccc r6:00000000 r5:ec9f1c84
[ 135.836518] r4:dc376a00
[ 135.839091] [<bf07f124>] (usb_start_wait_urb [usbcore]) from [<bf07f294>] (usb_control_msg+0xac/0xdc [usbcore])
[ 135.849219] r8:ead6cc00 r7:80000100 r6:00000701 r5:00000000 r4:dd0ef300
[ 135.856011] [<bf07f1e8>] (usb_control_msg [usbcore]) from [<bf074a34>] (set_port_feature+0x4c/0x54 [usbcore])
[ 135.865965] r10:eac0bc00 r9:00000004 r8:ead64a20 r7:ead6cc00 r6:00000001 r5:00000002
[ 135.873867] r4:00000002
[ 135.876435] [<bf0749e8>] (set_port_feature [usbcore]) from [<bf077294>] (hub_suspend+0x19c/0x1bc [usbcore])
[ 135.886240] [<bf0770f8>] (hub_suspend [usbcore]) from [<bf082404>] (usb_suspend_both+0x7c/0x1a0 [usbcore])
[ 135.895932] r10:ead64a00 r9:00000400 r8:00000402 r7:00000007 r6:00000001 r5:00000000
[ 135.903834] r4:ead6cc00
[ 135.906408] [<bf082388>] (usb_suspend_both [usbcore]) from [<bf08318c>] (usb_runtime_suspend+0x30/0x70 [usbcore])
[ 135.916710] r10:ead6cc68 r9:c07780c0 r8:00000008 r7:c07780c0 r6:00000000 r5:ead6cc68
[ 135.924612] r4:ead6cc00 r3:00000000
[ 135.928232] [<bf08315c>] (usb_runtime_suspend [usbcore]) from [<c0344cec>] (__rpm_callback+0x34/0x68)
[ 135.937488] r6:bf08315c r5:ead6ccc8 r4:ead6cc68 r3:00000000
[ 135.943203] [<c0344cb8>] (__rpm_callback) from [<c0344d48>] (rpm_callback+0x28/0x7c)
[ 135.950976] r6:00000000 r5:00000008 r4:ead6cc68 r3:00000004
[ 135.956694] [<c0344d20>] (rpm_callback) from [<c03451d0>] (rpm_suspend+0x104/0x578)
[ 135.964379] r6:00000000 r5:00000008 r4:ead6cc68 r3:bf08bf9c
[ 135.970097] [<c03450cc>] (rpm_suspend) from [<c0346480>] (__pm_runtime_suspend+0x60/0x80)
[ 135.978306] r10:ec9f0020 r9:00000000 r8:00000000 r7:600b0013 r6:ead6ccc8 r5:00000008
[ 135.986207] r4:ead6cc68
[ 135.988771] [<c0346420>] (__pm_runtime_suspend) from [<bf083214>] (usb_runtime_idle+0x2c/0x34 [usbcore])
[ 135.998289] r7:00000000 r6:bf0831e8 r5:ead6ccc8 r4:ead6cc68
[ 136.004015] [<bf0831e8>] (usb_runtime_idle [usbcore]) from [<c0344cec>] (__rpm_callback+0x34/0x68)
[ 136.013009] r4:ead6cc68 r3:00000000
[ 136.016616] [<c0344cb8>] (__rpm_callback) from [<c0345800>] (rpm_idle+0xf8/0x1a4)
[ 136.024128] r6:00000002 r5:00000000 r4:ead6cc68 r3:bf08bf9c
[ 136.029844] [<c0345708>] (rpm_idle) from [<c034659c>] (pm_runtime_work+0x88/0x98)
[ 136.037356] r7:ecfaf900 r6:ecfac380 r5:ead6ccc8 r4:ead6ccf0
[ 136.043075] [<c0346514>] (pm_runtime_work) from [<c004f68c>] (process_one_work+0x100/0x370)
[ 136.051459] r5:ead6ccf0 r4:ec959780
[ 136.055067] [<c004f58c>] (process_one_work) from [<c004fa3c>] (worker_thread+0x140/0x3f8)
[ 136.063277] r10:ecfac380 r9:ec9f0000 r8:ec9f0020 r7:ec9f0000 r6:ec959798 r5:ecfac394
[ 136.071176] r4:ec959780
[ 136.073730] [<c004f8fc>] (worker_thread) from [<c0055e00>] (kthread+0xdc/0xf4)
[ 136.080980] r10:00000000 r9:00000000 r8:00000000 r7:c004f8fc r6:ec959780 r5:00000000
[ 136.088881] r4:ec991940
[ 136.091436] [<c0055d24>] (kthread) from [<c000e960>] (ret_from_fork+0x14/0x34)
[ 136.098684] r7:00000000 r6:00000000 r5:c0055d24 r4:ec991940
[ 136.104400] Code: e51b3034 e7933102 e5932000 f57ff04f (e51b3034)
[ 136.110520] ---[ end trace c7c52997e0667343 ]---
[ 136.115155] Kernel panic - not syncing: Fatal exception
[ 136.120403] CPU1: stopping
[ 136.123127] CPU: 1 PID: 0 Comm: swapper/1 Tainted: G D W O 3.14.57-00005-gc40f979-dirty #34
[ 136.132035] Backtrace:
[ 136.134510] [<c0012334>] (dump_backtrace) from [<c001254c>] (show_stack+0x18/0x1c)
[ 136.142110] r6:00000000 r5:ec938008 r4:c079dd20 r3:00000000
[ 136.147832] [<c0012534>] (show_stack) from [<c056fb80>] (dump_stack+0xa0/0xd8)
[ 136.155087] [<c056fae0>] (dump_stack) from [<c0014718>] (handle_IPI+0x1b4/0x1cc)
[ 136.162511] r6:ec939f70 r5:c0774e94 r4:00000001 r3:ec938000
[ 136.168226] [<c0014564>] (handle_IPI) from [<c0008594>] (gic_handle_irq+0x60/0x64)
[ 136.175825] r8:c057824c r7:fa212000 r6:ec939f70 r5:c077e9a0 r4:fa21200c r3:c0029490
[ 136.183644] [<c0008534>] (gic_handle_irq) from [<c00130c0>] (__irq_svc+0x40/0x70)
[ 136.191156] Exception stack(0xec939f70 to 0xec939fb8)
[ 136.196229] 9f60: ecfb36c8 00000000 000153a6 c00298f0
[ 136.204441] 9f80: c077e55c ec938000 c077e4fc c07bd26e c057824c ec938000 ec938000 ec939fc4
[ 136.212653] 9fa0: ec939fb8 ec939fb8 c0029490 c000f690 a00e0013 ffffffff
[ 136.219291] r7:ec939fa4 r6:ffffffff r5:a00e0013 r4:c000f690
[ 136.225014] [<c000f668>] (arch_cpu_idle) from [<c0077d3c>] (cpu_startup_entry+0x100/0x14c)
[ 136.233316] [<c0077c3c>] (cpu_startup_entry) from [<c0014238>] (secondary_start_kernel+0x14c/0x158)
[ 136.242397] r7:c07bda80 r3:ec938000
[ 136.246011] [<c00140ec>] (secondary_start_kernel) from [<80008624>] (0x80008624)
[ 136.253435] r5:0120c702 r4:ac8fed80
[ 136.257039] drm_kms_helper: panic occurred, switching back to text console
[ 136.263951] ------------[ cut here ]------------
[ 136.268591] WARNING: CPU: 0 PID: 63 at drivers/gpu/drm/omapdrm/omap_crtc.c:655 omap_crtc_apply+0x94/0x98()
[ 136.278281] Modules linked in: wlcore_sdio(O) wl18xx(O) wlcore(O) mac80211(O) cfg80211(O) compat(O) atmel_mxt_ts cdc_acm cdc_subset cdc_ncm cdc_ether usbnet mii dra7_evm_encoder_tpd12s015 snd_usb_audio snd_usbmidi_lib snd_soc_simple_card snd_soc_g5 snd_soc_dra7xx_ak7738b snd_soc_dra7xx_ak7738a snd_soc_davinci_mcasp snd_soc_edma snd_soc_omap snd_soc_bt_sco snd_soc_core snd_compress snd_rawmidi snd_hwdep snd_pcm_dmaengine snd_pcm snd_timer snd soundcore i2c_fm1388 spi_fm1388 usb_f_fs usb_f_ncm_iap usb_f_bulk_eap usb_f_bulk_iap u_ether musb_hdrc usbmon libcomposite usb_storage usbhid dwc3 udc_core dwc3_omap xhci_plat_hcd xhci_hcd usbcore tty_hci st_drv serio_mcu serport uinput input_polldev mousedev evdev pvrsrvkm(O)
[ 136.342267] CPU: 0 PID: 63 Comm: kworker/0:1 Tainted: G D W O 3.14.57-00005-gc40f979-dirty #34
[ 136.351440] Workqueue: pm pm_runtime_work
[ 136.355470] Backtrace:
[ 136.357940] [<c0012334>] (dump_backtrace) from [<c001254c>] (show_stack+0x18/0x1c)
[ 136.365539] r6:00000000 r5:ec9f0030 r4:c079dd20 r3:ec9f0000
[ 136.371259] [<c0012534>] (show_stack) from [<c056fb80>] (dump_stack+0xa0/0xd8)
[ 136.378514] [<c056fae0>] (dump_stack) from [<c0039824>] (warn_slowpath_common+0x74/0x90)
[ 136.386635] r6:0000028f r5:00000009 r4:00000000 r3:ec9f0000
[ 136.392353] [<c00397b0>] (warn_slowpath_common) from [<c00398e4>] (warn_slowpath_null+0x24/0x2c)
[ 136.401172] r8:34325241 r7:0000000c r6:ec2fa400 r5:ec2fa58c r4:ec2fe800
[ 136.407944] [<c00398c0>] (warn_slowpath_null) from [<c032faa0>] (omap_crtc_apply+0x94/0x98)
[ 136.416332] [<c032fa0c>] (omap_crtc_apply) from [<c03306f8>] (omap_plane_mode_set+0x114/0x160)
[ 136.424977] r5:34325241 r4:02d00000
[ 136.428583] [<c03305e4>] (omap_plane_mode_set) from [<c032f01c>] (omap_crtc_mode_set_base+0x78/0x80)
[ 136.437752] r10:00000004 r9:ec284198 r8:e8168000 r7:ec2fa400 r6:00000000 r5:02d00000
[ 136.445653] r4:ec2fe800
[ 136.448209] [<c032efa4>] (omap_crtc_mode_set_base) from [<c030f680>] (drm_crtc_helper_set_config+0x704/0x8ec)
[ 136.458162] r7:ec2841bc r6:ec2841a4 r5:ec2fd7c0 r4:ec2fe800
[ 136.463880] [<c030ef7c>] (drm_crtc_helper_set_config) from [<c032076c>] (drm_mode_set_config_internal+0x5c/0xd8)
[ 136.474094] r10:c07bda44 r9:c07be7f8 r8:00000000 r7:ec27a3c0 r6:ec2fd7c0 r5:ec2fe800
[ 136.481997] r4:ec27a240
[ 136.484551] [<c0320710>] (drm_mode_set_config_internal) from [<c0310b78>] (drm_fb_helper_restore_fbdev_mode+0xac/0xcc)
[ 136.495290] r6:ec2fd7c0 r5:00000000 r4:00000001 r3:00000000
[ 136.501012] [<c0310acc>] (drm_fb_helper_restore_fbdev_mode) from [<c03127cc>] (drm_fb_helper_panic+0x70/0x90)
[ 136.510965] r8:00000000 r7:c07be81c r6:00000000 r5:c07a63bc r4:ec27a3c0
[ 136.517740] [<c031275c>] (drm_fb_helper_panic) from [<c0059fc0>] (notifier_call_chain+0x4c/0x8c)
[ 136.526560] r6:00000000 r5:00000000 r4:fffffffe r3:c031275c
[ 136.532277] [<c0059f74>] (notifier_call_chain) from [<c005a2b4>] (atomic_notifier_call_chain+0x3c/0x50)
[ 136.541707] r8:bf0b8a86 r7:00000001 r6:c07bec1c r5:00000000 r4:c07be81c r3:ffffffff
[ 136.549527] [<c005a278>] (atomic_notifier_call_chain) from [<c056cda0>] (panic+0x9c/0x1d0)
[ 136.557824] r6:0000000b r5:c068ee4c r4:c07be7f8
[ 136.562488] [<c056cd08>] (panic) from [<c0012938>] (die+0x3e8/0x400)
[ 136.568866] r3:00000001 r2:00000001 r1:600b0193 r0:c068ee4c
[ 136.574575] r7:00000001
[ 136.577129] [<c0012550>] (die) from [<c0012974>] (arm_notify_die+0x24/0x5c)
[ 136.584116] r10:ead4f000 r9:ead4f174 r8:ec9f1ae0 r7:00000000 r6:c0786fb0 r5:00000007
[ 136.592018] r4:00001211
[ 136.594571] [<c0012950>] (arm_notify_die) from [<c0008498>] (do_DataAbort+0x94/0x98)
[ 136.602350] [<c0008404>] (do_DataAbort) from [<c0013058>] (__dabt_svc+0x38/0x60)
[ 136.609775] Exception stack(0xec9f1ae0 to 0xec9f1b28)
[ 136.614848] 1ae0: 00000000 ead63580 00000000 f5aa0430 ead65000 00000001 ead4f148 00000007
[ 136.623061] 1b00: 00000019 ead4f174 ead4f000 ec9f1b84 600b0013 ec9f1b28 00000000 bf0b8a84
[ 136.631270] 1b20: 000b0093 ffffffff
[ 136.634770] r8:00000019 r7:ec9f1b14 r6:ffffffff r5:000b0093 r4:bf0b8a84
[ 136.641562] [<bf0b81b4>] (xhci_hub_control [xhci_hcd]) from [<bf07d4c0>] (usb_hcd_submit_urb+0x22c/0x854 [usbcore])
[ 136.652038] r10:bf0b81b4 r9:00000000 r8:ddcd2d00 r7:00000000 r6:00002303 r5:ead65000
[ 136.659940] r4:dc376a00
[ 136.662514] [<bf07d294>] (usb_hcd_submit_urb [usbcore]) from [<bf07eb88>] (usb_submit_urb+0x304/0x4c0 [usbcore])
[ 136.672730] r10:00000003 r9:00000002 r8:ead6cc00 r7:00000000 r6:00000000 r5:00000010
[ 136.680631] r4:dc376a00
[ 136.683207] [<bf07e884>] (usb_submit_urb [usbcore]) from [<bf07f178>] (usb_start_wait_urb+0x54/0xc4 [usbcore])
[ 136.693248] r10:00000003 r9:0000001b r8:000003e8 r7:ec9f1ccc r6:00000000 r5:ec9f1c84
[ 136.701147] r4:dc376a00
[ 136.703720] [<bf07f124>] (usb_start_wait_urb [usbcore]) from [<bf07f294>] (usb_control_msg+0xac/0xdc [usbcore])
[ 136.713847] r8:ead6cc00 r7:80000100 r6:00000701 r5:00000000 r4:dd0ef300
[ 136.720635] [<bf07f1e8>] (usb_control_msg [usbcore]) from [<bf074a34>] (set_port_feature+0x4c/0x54 [usbcore])
[ 136.730589] r10:eac0bc00 r9:00000004 r8:ead64a20 r7:ead6cc00 r6:00000001 r5:00000002
[ 136.738491] r4:00000002
[ 136.741060] [<bf0749e8>] (set_port_feature [usbcore]) from [<bf077294>] (hub_suspend+0x19c/0x1bc [usbcore])
[ 136.750864] [<bf0770f8>] (hub_suspend [usbcore]) from [<bf082404>] (usb_suspend_both+0x7c/0x1a0 [usbcore])
[ 136.760556] r10:ead64a00 r9:00000400 r8:00000402 r7:00000007 r6:00000001 r5:00000000
[ 136.768457] r4:ead6cc00
[ 136.771030] [<bf082388>] (usb_suspend_both [usbcore]) from [<bf08318c>] (usb_runtime_suspend+0x30/0x70 [usbcore])
[ 136.781332] r10:ead6cc68 r9:c07780c0 r8:00000008 r7:c07780c0 r6:00000000 r5:ead6cc68
[ 136.789234] r4:ead6cc00 r3:00000000
[ 136.792854] [<bf08315c>] (usb_runtime_suspend [usbcore]) from [<c0344cec>] (__rpm_callback+0x34/0x68)
[ 136.802109] r6:bf08315c r5:ead6ccc8 r4:ead6cc68 r3:00000000
[ 136.807825] [<c0344cb8>] (__rpm_callback) from [<c0344d48>] (rpm_callback+0x28/0x7c)
[ 136.815597] r6:00000000 r5:00000008 r4:ead6cc68 r3:00000004
[ 136.821312] [<c0344d20>] (rpm_callback) from [<c03451d0>] (rpm_suspend+0x104/0x578)
[ 136.828997] r6:00000000 r5:00000008 r4:ead6cc68 r3:bf08bf9c
[ 136.834714] [<c03450cc>] (rpm_suspend) from [<c0346480>] (__pm_runtime_suspend+0x60/0x80)
[ 136.842923] r10:ec9f0020 r9:00000000 r8:00000000 r7:600b0013 r6:ead6ccc8 r5:00000008
[ 136.850825] r4:ead6cc68
[ 136.853389] [<c0346420>] (__pm_runtime_suspend) from [<bf083214>] (usb_runtime_idle+0x2c/0x34 [usbcore])
[ 136.862907] r7:00000000 r6:bf0831e8 r5:ead6ccc8 r4:ead6cc68
[ 136.868633] [<bf0831e8>] (usb_runtime_idle [usbcore]) from [<c0344cec>] (__rpm_callback+0x34/0x68)
[ 136.877627] r4:ead6cc68 r3:00000000
[ 136.881233] [<c0344cb8>] (__rpm_callback) from [<c0345800>] (rpm_idle+0xf8/0x1a4)
[ 136.888745] r6:00000002 r5:00000000 r4:ead6cc68 r3:bf08bf9c
[ 136.894463] [<c0345708>] (rpm_idle) from [<c034659c>] (pm_runtime_work+0x88/0x98)
[ 136.901974] r7:ecfaf900 r6:ecfac380 r5:ead6ccc8 r4:ead6ccf0
[ 136.907690] [<c0346514>] (pm_runtime_work) from [<c004f68c>] (process_one_work+0x100/0x370)
[ 136.916073] r5:ead6ccf0 r4:ec959780
[ 136.919678] [<c004f58c>] (process_one_work) from [<c004fa3c>] (worker_thread+0x140/0x3f8)
[ 136.927885] r10:ecfac380 r9:ec9f0000 r8:ec9f0020 r7:ec9f0000 r6:ec959798 r5:ecfac394
[ 136.935784] r4:ec959780
[ 136.938336] [<c004f8fc>] (worker_thread) from [<c0055e00>] (kthread+0xdc/0xf4)
[ 136.945586] r10:00000000 r9:00000000 r8:00000000 r7:c004f8fc r6:ec959780 r5:00000000
[ 136.953487] r4:ec991940
[ 136.956040] [<c0055d24>] (kthread) from [<c000e960>] (ret_from_fork+0x14/0x34)
[ 136.963290] r7:00000000 r6:00000000 r5:c0055d24 r4:ec991940
[ 136.969003] ---[ end trace c7c52997e0667344 ]---