Hi,
I am trying to use the HDMI input but I am not able to capture an image.
Environment :
1) VISION SDK 2.12.01.0
2) BIOS build of TI demos
3) Base board revision E and G1
4) Video card revision C
Process :
1) Programmed EDID according to section 2.3.3 in the users guide. Programming went well.
2) Connected a 1080P source.
3) Run "AllImage" application bios build.
The system gets stuck an I get the following at the console.
[IPU1-0] h: 1CH VIP capture + QM Alg Frame Copy with FFI (EVE1) + Display (TDA3x only)
[IPU1-0] i: 1CH VIP capture + Safe Frame Copy (A15) + Display
[IPU1-0]
[IPU1-0] x: Exit
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 72.118282 s:
[IPU1-0] 72.230006 s: CAPTURE: Create in progress !!!
[IPU1-0] 72.230250 s: CAPTURE: VIP1 Slice0 PortA capture mode is [16-bit] !!!
[IPU1-0] 72.231287 s: CAPTURE: Create Done !!!
[IPU1-0] 72.231440 s: DISPLAY: Create in progress !!!
[IPU1-0] 72.232019 s: DISPLAY: Create Done !!!
[IPU1-0] 72.232172 s: GRPXSRC: Create in progress !!!
[IPU1-0] 74.005795 s: GRPXSRC: Create Done !!!
[IPU1-0] 74.006161 s: DISPLAY: Create in progress !!!
[IPU1-0] 74.006710 s: DISPLAY: Create Done !!!
[IPU1-0] 74.006923 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1022
[IPU1-0] 74.007045 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 250048 B (244 KB)
[IPU1-0] 74.007198 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB)
[IPU1-0] 74.007350 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x89d03000, Total size = 367001600 B (350 MB), Free size = 355942400 B (339 MB)
[IPU1-0] 74.007564 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 128128 B (0 MB), Free size = 112000 B (0 MB)
[IPU1-0] 74.014213 s: CHAINS: Sensor create in progress !!!
[IPU1-0] 74.015860 s: src/bsp_deviceI2c.c @ Line 346:
[IPU1-0] 74.015951 s: I2C1: DEV 0x4c: RD 0xea ... ERROR !!!
[IPU1-0] 74.016043 s: src/bsp_deviceI2c.c @ Line 412:
[IPU1-0] 74.016134 s: I2C1: Error timeout 1 ms!!!
[IPU1-0] 74.016226 s: adv7611/src/bspdrv_adv7611I2c.c @ Line 1078:
[IPU1-0] 74.016287 s: I2C read failed
[IPU1-0] 74.016348 s: Assertion @ Line: 175 in /mnt/workdisk/ti_dev/VISION_SDK_02_12_01_00/vision_sdk/examples/tda2xx/src/devices/hdmi_recvr.c: retVal == 0 : failed !!!
[IPU1-0] 74.018056 s: *** UTILS: CPU KHz = 20000 Khz ***
[IPU1-1] 74.008204 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 74.008326 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 646752 B (631 KB)
[HOST ] 74.008753 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[HOST ] 74.008753 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6251096 B (6104 KB)
[DSP1 ] 74.008997 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP1 ] 74.009028 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP1 ] 74.009089 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 517680 B (505 KB)
[DSP2 ] 74.009333 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP2 ] 74.009394 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP2 ] 74.009424 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 517680 B (505 KB)
[EVE1 ] 74.010339 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE1 ] 74.010736 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE1 ] 74.011254 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 255592 B (249 KB)
[EVE2 ] 74.012749 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE2 ] 74.013054 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE2 ] 74.013572 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 255592 B (249 KB)
What might be the reason for this error. Are there any other setting byond what is described in the users guide?
Thanks,
Yair