Hi
We are trying to enable and use the 3 camera rear view panorama usecase in Vision SDK 3.0.
Enabled the usecase and build the app
PROCESSOR_SDK_VISION_03_00_00_00/vision_sdk/apps/configs/tda3xx_evm_bios_all/uc_cfg.mk
On running the usecase. The following assertion is occurring:
.....
......
[IPU1-0] Rear View Panorama Use-cases
[IPU1-0] --------------------
[IPU1-0] 1: 4CH VIP Capture + Stereo (DSPx, EVEx) + Image Transform (DSP1) + Seam Detection (DSP2) + Stitching (DSP1) + Display (HDMI) (TDA3X)
[IPU1-0] 2: Manual RSVP LDC LUT generation for Stereo (DSPx, EVEx) + Image Transform (DSP1) + Seam Detection (DSP2) + Stitching (DSP1) + Disp)
[IPU1-0]
[IPU1-0] x: Exit
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-0] 28.771579 s:
[IPU1-0] 28.771640 s: CHAINS: Initiating read of LDC Look Up Tables from MMC/SD
[IPU1-0] 28.793936 s: STEREO_MEDIA: Reading LDC LUT for stereo input...
[IPU1-0] 28.805740 s: IMAGETRANSFORM_MEDIA: Reading LDC LUT for stereo input...
[IPU1-0] 28.863020 s: ISSCAPTURE: Create in progress !!!
[IPU1-0] 29.146861 s: ISSCAPTURE: Create Done !!!
[IPU1-0] 29.147074 s: ISSM2MISP: Create in progress !!!
[IPU1-0] 29.762063 s: UTILS: DMA: Allocated CH (TCC) = 48 (48)
[IPU1-0] 29.762185 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 48 (0x63304800)
[IPU1-0] 29.774903 s: ISSM2MISP: Create Done !!!
[IPU1-0] 29.775147 s: ALGORITHM: Create in progress (algId = 3) !!!
[IPU1-0] 29.801897 s: ALGORITHM: Create Done (algId = 3) !!!
[IPU1-0] 29.802781 s: SELECT: OUT QUE0: OUT CH0: IN CH3: 1280 x 720, pitch = (1280, 1280)
[IPU1-0] 29.803025 s: SELECT: OUT QUE0: OUT CH0: IN CH2: 1280 x 720, pitch = (1280, 1280)
[IPU1-0] 29.803147 s: SELECT: OUT QUE0: OUT CH1: IN CH1: 1280 x 720, pitch = (1280, 1280)
[IPU1-0] 29.803635 s: ALGORITHM: Create in progress (algId = 7) !!!
[IPU1-0] 30.381473 s: UTILS: DMA: Allocated CH (TCC) = 49 (49)
[IPU1-0] 30.381595 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 49 (0x63304820)
[IPU1-0] 30.383608 s: ALGORITHM: Create Done (algId = 7) !!!
[IPU1-0] 30.384432 s: IPC_OUT_0 : Create in progress !!!
[IPU1-0] 30.384706 s: IPC_OUT_0 : Create Done !!!
[EVE1 ] 30.385103 s: IPC_IN_0 : Create in progress !!!
[EVE1 ] 30.386048 s: IPC_IN_0 : Create Done !!!
[EVE1 ] 30.386536 s: ALGORITHM: Create in progress (algId = 6) !!!
[EVE1 ] 30.442841 s: ALGORITHM: Create Done (algId = 6) !!!
[EVE1 ] 30.443359 s: ALGORITHM: Create in progress (algId = 7) !!!
[EVE1 ] 30.499481 s: ALGORITHM: Create Done (algId = 7) !!!
[EVE1 ] 30.500030 s: IPC_OUT_0 : Create in progress !!!
[EVE1 ] 30.500457 s: IPC_OUT_0 : Create Done !!!
[IPU1-0] 30.500793 s: IPC_IN_0 : Create in progress !!!
[IPU1-0] 30.501860 s: IPC_IN_0 : Create Done !!!
[IPU1-0] 30.502440 s: IPC_OUT_1 : Create in progress !!!
[IPU1-0] 30.502714 s: IPC_OUT_1 : Create Done !!!
[IPU1-0] 30.524583 s: IPC_IN_1 : Create in progress !!!
[IPU1-0] 30.525468 s: IPC_IN_1 : Create Done !!!
[IPU1-0] 30.525651 s: SELECT: OUT QUE0: OUT CH0: IN CH1: 1280 x 720, pitch = (1280, 1280)
[IPU1-0] 30.525895 s: SELECT: OUT QUE0: OUT CH0: IN CH0: 1280 x 720, pitch = (1280, 1280)
[IPU1-0] 30.526962 s: ALGORITHM: Create in progress (algId = 7) !!!
[IPU1-0] 31.141828 s: UTILS: DMA: Allocated CH (TCC) = 50 (50)
[IPU1-0] 31.141920 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 50 (0x63304840)
[IPU1-0] 31.145305 s: m2mdrv/src/vpsdrv_m2mIntfApi.c @ Line 1629:
[IPU1-0] 31.145427 s: Could not open core 0!
[IPU1-0] 31.146068 s: ALG_DEWARP: CH3: FVID2 Create failed !!!
[IPU1-0] 31.146190 s: Assertion @ Line: 336 in deWarp/deWarp_algPlugin.c: SYSTEM_LINK_STATUS_SOK == status : failed !!!
[IPU1-0] 31.146708 s: Assertion @ Line: 336 in deWarp/deWarp_algPlugin.c: SYSTEM_LINK_STATUS_SOK == status : failed !!!
[DSP1 ] 30.502897 s: IPC_IN_0 : Create in progress !!!
[DSP1 ] 30.503263 s: IPC_IN_0 : Create Done !!!
[DSP1 ] 30.503385 s: ALGORITHM: Create in progress (algId = 10) !!!
[DSP1 ] 30.524248 s: ALGORITHM: Create Done (algId = 10) !!!
[DSP1 ] 30.524400 s: IPC_OUT_0 : Create in progress !!!
[DSP1 ] 30.524492 s: IPC_OUT_0 : Create Done !!!
Attached Complete log here
TDA3xx SBL Boot Identified 15X15 Silicon DPLL Configuration Completed Clock Domain Configuration Completed Module Enable Configuration Completed TI EVM PAD Configuration Completed DDR Configuration Completed TDA3xx SOC Init Completed App Image Download Begins SD Boot - file open completed successfully IPU1 CPU0 Image Load Completed IPU1 CPU1 Image Load Completed DSP1 Image Load Completed DSP2 Image Load Completed EVE1 Image Load Completed App Image Download Completed EVE MMU configuration completed ***************************************************************** 32K Timer is used to measure cycles, divide by 32K to get time in seconds Reset to SBL Init Cycles - 2255 (68.81 ms) SBL Initial Config Cycles - 230 (7.01 ms) SOC Init Cycles - 468 (14.28 ms) DDR Config Clock Cycles - 230 (7.01 ms) App Image Load Cycles - 209428 (6391.23 ms) Slave Core Bootup Cycles - 169 (5.15 ms) SBL Boot-up Cycles - 210528 (6424.80 ms) Time at which SBL started IPU1_0 - 212783 (6493.62 ms) ***************************************************************** Jumping to IPU1 CPU1 App Jumping to IPU1 CPU0 App [IPU1-0] 6.551119 s: ***** IPU1_0 Firmware build time 11:58:07 Oct 21 2017 [IPU1-0] 6.551302 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [IPU1-0] 7.010980 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [IPU1-0] 7.011132 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [IPU1-0] 7.011285 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [IPU1-0] 7.011407 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [IPU1-0] 7.011681 s: SYSTEM: System Common Init in progress !!! [IPU1-0] 7.020649 s: UTILS: CIO: Init Done !!! [IPU1-0] 7.020801 s: SYSTEM: IPC init in progress !!! [IPU1-0] 7.020893 s: SYSTEM: Notify init done !!! [IPU1-0] 7.021106 s: SYSTEM: MsgQ init done !!! [IPU1-0] 7.021198 s: SYSTEM: IPC init DONE !!! [IPU1-0] 7.023424 s: tivxInit CoreId = 0 [IPU1-0] 7.023607 s: VX_ZONE_INIT:Enabled [IPU1-0] 7.023729 s: VX_ZONE_ERROR:Enabled [IPU1-0] 7.023912 s: VX_ZONE_WARNING:Enabled [IPU1-0] 7.024522 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [IPU1-0] 7.024614 s: HostInit CoreId = 0 [IPU1-0] 7.025041 s: VX_ZONE_INIT:[tivxHostInit:22] Initialization Done for HOST !!! [IPU1-0] 7.025163 s: SYSTEM: System Common Init Done !!! [IPU1-0] 7.025224 s: SYSTEM: System Init in progress !!! [IPU1-0] 7.025285 s: SYSTEM: BSP Common Init in progress !!! [IPU1-0] 7.025376 s: SYSTEM: BSP Common Init Done !!! [IPU1-0] 7.025437 s: SYSTEM: BSP Platform Init in progress !!! [IPU1-0] 7.025559 s: SYSTEM: BSP Platform Init Done !!! [IPU1-0] 7.025620 s: SYSTEM: FVID2 Init in progress !!! [IPU1-0] 7.025803 s: SYSTEM: FVID2 Init Done !!! [IPU1-0] 7.025895 s: SYSTEM: VPS Init in progress !!! [IPU1-0] 7.025956 s: SYSTEM: VPDMA Descriptor Memory Address translation ENABLED [0xa0000000 -> 0x80000000] [IPU1-0] 7.028365 s: *** VPDMA Firmware Loading... *** [IPU1-0] 7.028487 s: VPDMA Firmware Address = 0x9fdc7800 [IPU1-0] 7.028579 s: VPDMA Load Address = 0x4897d004 [IPU1-0] 7.028670 s: VPDMA Firmware Version = 0x4d0001b8 [IPU1-0] 7.028792 s: VPDMA List Busy Status = 0x00000000 [IPU1-0] 7.028914 s: *** VPDMA Firmware Load Success *** [IPU1-0] 7.065210 s: SYSTEM: VPS Init Done !!! [IPU1-0] 7.066003 s: UTILS: DMA: HWI Create for INT34 !!! [IPU1-0] 7.066278 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [IPU1-0] 7.066369 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 257232 B (251 KB) [IPU1-0] 7.066552 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB) [IPU1-0] 7.066705 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x85703000, Total size = 369086464 B (351 MB), Free size = 369086464 B (351 M) [IPU1-0] 7.066949 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 1046784 B (0 MB), Free size = 1039104 B (0 MB) [IPU1-0] 7.067132 s: SYSTEM: Initializing Links !!! [IPU1-0] 7.141218 s: SYSTEM: Initializing Links ... DONE !!! [IPU1-0] 7.168090 s: BOARD: Board Init in progress !!! [IPU1-0] 7.168425 s: BOARD: Board Init Done !!! [IPU1-0] 7.174525 s: [IPU1-0] 7.174586 s: Vision SDK Version : [PROCESSOR_SDK_VISION_03_00_00_00] [IPU1-0] 7.174678 s: FVID2 Version : [FVID_02_01_00_01] [IPU1-0] 7.174739 s: BSP Version : [PDK_01_07_00_xx] [IPU1-0] 7.174830 s: Platform : [EVM] [IPU1-0] 7.174891 s: SOC : [TDA3XX] [IPU1-0] 7.174952 s: SOC Revision : [ES1.0] [IPU1-0] 7.175013 s: Board Detected : [TDA3XX BASE] [IPU1-0] 7.181998 s: EEPROM Base Board Name: [ADAS-LOW] [IPU1-0] 7.182089 s: Base Board Revision : [REV C] [IPU1-0] 7.182150 s: Daughter Card Revision: [REV A] [IPU1-0] 7.182181 s: [IPU1-0] 7.184712 s: SYSTEM: UART: INTERRUPT Mode is Selected [IPU1-1] 6.561855 s: ***** IPU1_1 Firmware build time 11:54:52 Oct 21 2017 [IPU1-1] 6.562038 s: *** SYSTEM: CPU Frequency <ORG = 212800000 Hz>, <NEW = 212800000 Hz> [IPU1-1] 7.012017 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [IPU1-1] 7.012200 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [IPU1-1] 7.012291 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [IPU1-1] 7.012383 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [IPU1-1] 7.012749 s: SYSTEM: System Common Init in progress !!! [IPU1-1] 7.013603 s: UTILS: CIO: Init Done !!! [IPU1-1] 7.013694 s: SYSTEM: IPC init in progress !!! [IPU1-1] 7.013786 s: SYSTEM: Notify init done !!! [IPU1-1] 7.013969 s: SYSTEM: MsgQ init done !!! [IPU1-1] 7.014030 s: SYSTEM: IPC init DONE !!! [IPU1-1] 7.016043 s: tivxInit CoreId = 1 [IPU1-1] 7.016165 s: VX_ZONE_INIT:Enabled [IPU1-1] 7.016287 s: VX_ZONE_ERROR:Enabled [IPU1-1] 7.016409 s: VX_ZONE_WARNING:Enabled [IPU1-1] 7.017019 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [IPU1-1] 7.017110 s: SYSTEM: System Common Init Done !!! [IPU1-1] 7.017171 s: SYSTEM: System IPU1_1 Init in progress !!! [IPU1-1] 7.017934 s: UTILS: DMA: HWI Create for INT25 !!! [IPU1-1] 7.018147 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [IPU1-1] 7.018239 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 257408 B (251 KB) [IPU1-1] 7.018391 s: SYSTEM: Initializing Links !!! [IPU1-1] 7.062069 s: UTILS: PRF: ##### Cannot allocate Object for SYNC3 #### [IPU1-1] 7.063807 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM0 #### [IPU1-1] 7.065454 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM1 #### [IPU1-1] 7.066705 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM2 #### [IPU1-1] 7.068413 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM3 #### [IPU1-1] 7.070182 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM4 #### [IPU1-1] 7.072103 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM5 #### [IPU1-1] 7.073781 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM6 #### [IPU1-1] 7.075642 s: UTILS: PRF: ##### Cannot allocate Object for ALGORITHM7 #### [IPU1-1] 7.075794 s: SYSTEM: Initializing Links ... DONE !!! [IPU1-1] 7.075886 s: SYSTEM: System IPU1_1 Init Done !!! [DSP1 ] 6.574269 s: ***** DSP1 Firmware build time 11:55:23 Oct 21 2017 [DSP1 ] 6.574361 s: *** SYSTEM: CPU Frequency <ORG = 500000000 Hz>, <NEW = 500000000 Hz> [DSP1 ] 7.012810 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [DSP1 ] 7.012871 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [DSP1 ] 7.012932 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [DSP1 ] 7.012962 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [DSP1 ] 7.013115 s: SYSTEM: System Common Init in progress !!! [DSP1 ] 7.013359 s: UTILS: CIO: Init Done !!! [DSP1 ] 7.013389 s: SYSTEM: IPC init in progress !!! [DSP1 ] 7.013420 s: SYSTEM: Notify init done !!! [DSP1 ] 7.013481 s: SYSTEM: MsgQ init done !!! [DSP1 ] 7.013511 s: SYSTEM: IPC init DONE !!! [DSP1 ] 7.014304 s: tivxInit CoreId = 3 [DSP1 ] 7.014365 s: VX_ZONE_INIT:Enabled [DSP1 ] 7.014426 s: VX_ZONE_ERROR:Enabled [DSP1 ] 7.014457 s: VX_ZONE_WARNING:Enabled [DSP1 ] 7.014853 s: VX_ZONE_INIT:[ownReserveC66xL2MEM:97] BAM memory config: IBUF 180224 bytes @ 0x00800000, WBUF 45056 bytes @ 0x0082c [DSP1 ] 7.015097 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [DSP1 ] 7.015128 s: SYSTEM: System Common Init Done !!! [DSP1 ] 7.015128 s: SYSTEM: System DSP Init in progress !!! [DSP1 ] 7.015372 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [DSP1 ] 7.015433 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP1 ] 7.015494 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 519568 B (507 KB) [DSP1 ] 7.015524 s: SYSTEM: Initializing Links !!! [DSP1 ] 7.022692 s: SYSTEM: Initializing Links ... DONE !!! [DSP1 ] 7.022753 s: SYSTEM: System DSP Init Done !!! [DSP1 ] 7.148966 s: UTILS: XMC_MPU: Segments used = 4 [DSP1 ] 7.148996 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after boot !!! [DSP1 ] 7.149027 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after update by APP !!! [DSP2 ] 6.574330 s: ***** DSP2 Firmware build time 11:55:19 Oct 21 2017 [DSP2 ] 6.574422 s: *** SYSTEM: CPU Frequency <ORG = 500000000 Hz>, <NEW = 500000000 Hz> [DSP2 ] 7.013633 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [DSP2 ] 7.013725 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [DSP2 ] 7.013755 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [DSP2 ] 7.013816 s: SYSTEM: Notify register to [EVE1] line 0, event 15... [DSP2 ] 7.013938 s: SYSTEM: System Common Init in progress !!! [DSP2 ] 7.014182 s: UTILS: CIO: Init Done !!! [DSP2 ] 7.014243 s: SYSTEM: IPC init in progress !!! [DSP2 ] 7.014243 s: SYSTEM: Notify init done !!! [DSP2 ] 7.014335 s: SYSTEM: MsgQ init done !!! [DSP2 ] 7.014365 s: SYSTEM: IPC init DONE !!! [DSP2 ] 7.015158 s: tivxInit CoreId = 4 [DSP2 ] 7.015219 s: VX_ZONE_INIT:Enabled [DSP2 ] 7.015280 s: VX_ZONE_ERROR:Enabled [DSP2 ] 7.015341 s: VX_ZONE_WARNING:Enabled [DSP2 ] 7.015738 s: VX_ZONE_INIT:[ownReserveC66xL2MEM:97] BAM memory config: IBUF 180224 bytes @ 0x00800000, WBUF 45056 bytes @ 0x0082c [DSP2 ] 7.015951 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [DSP2 ] 7.015982 s: SYSTEM: System Common Init Done !!! [DSP2 ] 7.016012 s: SYSTEM: System DSP Init in progress !!! [DSP2 ] 7.016256 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [DSP2 ] 7.016317 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP2 ] 7.016378 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 519568 B (507 KB) [DSP2 ] 7.016409 s: SYSTEM: Initializing Links !!! [DSP2 ] 7.023577 s: SYSTEM: Initializing Links ... DONE !!! [DSP2 ] 7.023607 s: SYSTEM: System DSP Init Done !!! [DSP2 ] 7.150948 s: UTILS: XMC_MPU: Segments used = 4 [DSP2 ] 7.151009 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after boot !!! [DSP2 ] 7.151040 s: SYSTEM: CACHE: L1P = 32 KB, L1D = 32 KB, L2 = 32 KB ... after update by APP !!! [EVE1 ] 7.007045 s: ***** EVE1 Firmware build time 11:54:29 Oct 21 2017 [EVE1 ] 7.008235 s: *** SYSTEM: CPU Frequency <ORG = 250000000 Hz>, <NEW = 250000000 Hz> [EVE1 ] 7.013633 s: SYSTEM: Notify register to [IPU1-0] line 0, event 15... [EVE1 ] 7.014670 s: SYSTEM: Notify register to [IPU1-1] line 0, event 15... [EVE1 ] 7.015677 s: SYSTEM: Notify register to [DSP1] line 0, event 15... [EVE1 ] 7.016744 s: SYSTEM: Notify register to [DSP2] line 0, event 15... [EVE1 ] 7.018056 s: SYSTEM: System Common Init in progress !!! [EVE1 ] 7.019764 s: UTILS: CIO: Init Done !!! [EVE1 ] 7.020466 s: SYSTEM: IPC init in progress !!! [EVE1 ] 7.021228 s: SYSTEM: Notify init done !!! [EVE1 ] 7.022235 s: SYSTEM: MsgQ init done !!! [EVE1 ] 7.022936 s: SYSTEM: IPC init DONE !!! [EVE1 ] 7.033062 s: tivxInit CoreId = 5 [EVE1 ] 7.034160 s: VX_ZONE_INIT:Enabled [EVE1 ] 7.035197 s: VX_ZONE_ERROR:Enabled [EVE1 ] 7.036295 s: VX_ZONE_WARNING:Enabled [EVE1 ] 7.038522 s: VX_ZONE_INIT:[tivxInit:48] Initialization Done !!! [EVE1 ] 7.039315 s: SYSTEM: System Common Init Done !!! [EVE1 ] 7.040017 s: SYSTEM: System EVE Init in progress !!! [EVE1 ] 7.041115 s: UTILS: DMA: HWI Create for INT8 !!! [EVE1 ] 7.041999 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1024 [EVE1 ] 7.042945 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE1 ] 7.044653 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 257392 B (251 KB) [EVE1 ] 7.046269 s: SYSTEM: Initializing Links !!! [EVE1 ] 7.112487 s: SYSTEM: Initializing Links ... DONE !!! [EVE1 ] 7.113249 s: SYSTEM: System EVE Init Done !!! [IPU1-0] 8.187366 s: QSPI Init Started [IPU1-0] 8.187641 s: MID - 1 [IPU1-0] 8.187671 s: DID - 18 [IPU1-0] 8.187732 s: QSPI Init Completed Sucessfully [IPU1-0] 8.194229 s: UTILS: DMM: API NOT supported in TDA3xx !!! [IPU1-0] 8.194320 s: UTILS: DMM: API NOT supported in TDA3xx !!! [IPU1-0] 8.195052 s: [IPU1-0] 8.195113 s: Current System Settings, [IPU1-0] 8.195174 s: ======================== [IPU1-0] 8.195205 s: Display Type : HDMI 1920x1080 @ 60fps [IPU1-0] 8.195266 s: Capture Source : Sensor OV10635 1280x720 @ 30fps - VIP, YUV422 [IPU1-0] 8.195357 s: My IP address : none [IPU1-0] 8.195418 s: ISS Settings : LDC=[OFF] VTNF=[OFF] WDR=[OFF] [IPU1-0] 8.195479 s: [IPU1-0] 8.195510 s: ============ [IPU1-0] 8.195571 s: Usecase Menu [IPU1-0] 8.195601 s: ============ [IPU1-0] 8.195632 s: [IPU1-0] [IPU1-0] Vision SDK Usecases, [IPU1-0] -------------------- [IPU1-0] 1: Single Camera Usecases [IPU1-0] 2: Multi-Camera LVDS Usecases [IPU1-0] 3: AVB RX Usecases, (TDA2x & TDA2Ex ONLY) [IPU1-0] 4: Dual Display Usecases, (TDA2x EVM ONLY) [IPU1-0] 5: ISS Usecases, (TDA3x ONLY) [IPU1-0] 6: TDA2x Stereo Usecases [IPU1-0] a: Miscellaneous test's [IPU1-0] c: OPENVX Usecases [IPU1-0] d: Rear View Panorama Use-cases [IPU1-0] [IPU1-0] s: System Settings [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 17.885957 s: [IPU1-0] 17.886018 s: [IPU1-0] [IPU1-0] =============== [IPU1-0] System Settings [IPU1-0] =============== [IPU1-0] [IPU1-0] 1: Display Settings [IPU1-0] 2: Capture Settings [IPU1-0] 3: ISS Settings (TDA3x ONLY) [IPU1-0] 4: Enable Charging via USB2 Port (TDA2x EVM ONLY) [IPU1-0] 5: Print PRCM Statistics [IPU1-0] 6: Show Memory/CPU/DDR BW usage [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 17.886262 s: [IPU1-0] 19.895290 s: [IPU1-0] [IPU1-0] ============== [IPU1-0] Capture Source [IPU1-0] ============== [IPU1-0] [IPU1-0] 1: OV10635 Sensor 720P30 [IPU1-0] 2: HDMI Capture 1080P60 (Not Supported in TDA2x/TDA2Ex Multi-serdes board) [IPU1-0] 3: OV10640 Sensor 720P30 - CSI2 (TDA3x ONLY) [IPU1-0] 4: OV10640 Sensor 720P30 - Parallel (TDA3x ONLY) [IPU1-0] 5: AR0132 Sensor 720P60 - Parallel (TDA3x ONLY) [IPU1-0] 6: AR0140 Sensor 720P60 - Parallel (TDA3x ONLY) [IPU1-0] 7: IMX224 Sensor 1280x960 - CSI2 (TDA3x ONLY) [IPU1-0] 8: AR0140 Sensor for SV - TIDA00262 (TDA3x ONLY) [IPU1-0] 9: OV10640 Sensor for SV - IMI (TDA3x ONLY) [IPU1-0] a: OV10635 Sensor for Mosaic Display - SAT0088/OV10635 (TDA2EX & TDA3x) [IPU1-0] b: OV2775 Sensor 1080p30 (TDA3x ONLY) [IPU1-0] c: Skip Sensor configuration [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 19.895809 s: [IPU1-0] 24.446379 s: [IPU1-0] 24.446440 s: Current System Settings, [IPU1-0] 24.446501 s: ======================== [IPU1-0] 24.446532 s: Display Type : HDMI 1920x1080 @ 60fps [IPU1-0] 24.446593 s: Capture Source : Sensor OV10640 IMI 1280x720 @ 30fps - ISS CSI2, Bayer (TDA3x EVM ONLY) [IPU1-0] 24.446684 s: My IP address : none [IPU1-0] 24.446745 s: ISS Settings : LDC=[OFF] VTNF=[OFF] WDR=[OFF] [IPU1-0] 24.446837 s: [IPU1-0] 24.446867 s: ============ [IPU1-0] 24.446898 s: Usecase Menu [IPU1-0] 24.446959 s: ============ [IPU1-0] 24.446989 s: [IPU1-0] [IPU1-0] Vision SDK Usecases, [IPU1-0] -------------------- [IPU1-0] 1: Single Camera Usecases [IPU1-0] 2: Multi-Camera LVDS Usecases [IPU1-0] 3: AVB RX Usecases, (TDA2x & TDA2Ex ONLY) [IPU1-0] 4: Dual Display Usecases, (TDA2x EVM ONLY) [IPU1-0] 5: ISS Usecases, (TDA3x ONLY) [IPU1-0] 6: TDA2x Stereo Usecases [IPU1-0] a: Miscellaneous test's [IPU1-0] c: OPENVX Usecases [IPU1-0] d: Rear View Panorama Use-cases [IPU1-0] [IPU1-0] s: System Settings [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 27.263161 s: [IPU1-0] 27.263283 s: [IPU1-0] [IPU1-0] Rear View Panorama Use-cases [IPU1-0] -------------------- [IPU1-0] 1: 4CH VIP Capture + Stereo (DSPx, EVEx) + Image Transform (DSP1) + Seam Detection (DSP2) + Stitching (DSP1) + Display (HDMI) (TDA3X) [IPU1-0] 2: Manual RSVP LDC LUT generation for Stereo (DSPx, EVEx) + Image Transform (DSP1) + Seam Detection (DSP2) + Stitching (DSP1) + Disp) [IPU1-0] [IPU1-0] x: Exit [IPU1-0] [IPU1-0] Enter Choice: [IPU1-0] [IPU1-0] 28.771579 s: [IPU1-0] 28.771640 s: CHAINS: Initiating read of LDC Look Up Tables from MMC/SD [IPU1-0] 28.793936 s: STEREO_MEDIA: Reading LDC LUT for stereo input... [IPU1-0] 28.805740 s: IMAGETRANSFORM_MEDIA: Reading LDC LUT for stereo input... [IPU1-0] 28.863020 s: ISSCAPTURE: Create in progress !!! [IPU1-0] 29.146861 s: ISSCAPTURE: Create Done !!! [IPU1-0] 29.147074 s: ISSM2MISP: Create in progress !!! [IPU1-0] 29.762063 s: UTILS: DMA: Allocated CH (TCC) = 48 (48) [IPU1-0] 29.762185 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 48 (0x63304800) [IPU1-0] 29.774903 s: ISSM2MISP: Create Done !!! [IPU1-0] 29.775147 s: ALGORITHM: Create in progress (algId = 3) !!! [IPU1-0] 29.801897 s: ALGORITHM: Create Done (algId = 3) !!! [IPU1-0] 29.802781 s: SELECT: OUT QUE0: OUT CH0: IN CH3: 1280 x 720, pitch = (1280, 1280) [IPU1-0] 29.803025 s: SELECT: OUT QUE0: OUT CH0: IN CH2: 1280 x 720, pitch = (1280, 1280) [IPU1-0] 29.803147 s: SELECT: OUT QUE0: OUT CH1: IN CH1: 1280 x 720, pitch = (1280, 1280) [IPU1-0] 29.803635 s: ALGORITHM: Create in progress (algId = 7) !!! [IPU1-0] 30.381473 s: UTILS: DMA: Allocated CH (TCC) = 49 (49) [IPU1-0] 30.381595 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 49 (0x63304820) [IPU1-0] 30.383608 s: ALGORITHM: Create Done (algId = 7) !!! [IPU1-0] 30.384432 s: IPC_OUT_0 : Create in progress !!! [IPU1-0] 30.384706 s: IPC_OUT_0 : Create Done !!! [EVE1 ] 30.385103 s: IPC_IN_0 : Create in progress !!! [EVE1 ] 30.386048 s: IPC_IN_0 : Create Done !!! [EVE1 ] 30.386536 s: ALGORITHM: Create in progress (algId = 6) !!! [EVE1 ] 30.442841 s: ALGORITHM: Create Done (algId = 6) !!! [EVE1 ] 30.443359 s: ALGORITHM: Create in progress (algId = 7) !!! [EVE1 ] 30.499481 s: ALGORITHM: Create Done (algId = 7) !!! [EVE1 ] 30.500030 s: IPC_OUT_0 : Create in progress !!! [EVE1 ] 30.500457 s: IPC_OUT_0 : Create Done !!! [IPU1-0] 30.500793 s: IPC_IN_0 : Create in progress !!! [IPU1-0] 30.501860 s: IPC_IN_0 : Create Done !!! [IPU1-0] 30.502440 s: IPC_OUT_1 : Create in progress !!! [IPU1-0] 30.502714 s: IPC_OUT_1 : Create Done !!! [IPU1-0] 30.524583 s: IPC_IN_1 : Create in progress !!! [IPU1-0] 30.525468 s: IPC_IN_1 : Create Done !!! [IPU1-0] 30.525651 s: SELECT: OUT QUE0: OUT CH0: IN CH1: 1280 x 720, pitch = (1280, 1280) [IPU1-0] 30.525895 s: SELECT: OUT QUE0: OUT CH0: IN CH0: 1280 x 720, pitch = (1280, 1280) [IPU1-0] 30.526962 s: ALGORITHM: Create in progress (algId = 7) !!! [IPU1-0] 31.141828 s: UTILS: DMA: Allocated CH (TCC) = 50 (50) [IPU1-0] 31.141920 s: UTILS: DMA: 0 of 1: Allocated PaRAM = 50 (0x63304840) [IPU1-0] 31.145305 s: m2mdrv/src/vpsdrv_m2mIntfApi.c @ Line 1629: [IPU1-0] 31.145427 s: Could not open core 0! [IPU1-0] 31.146068 s: ALG_DEWARP: CH3: FVID2 Create failed !!! [IPU1-0] 31.146190 s: Assertion @ Line: 336 in deWarp/deWarp_algPlugin.c: SYSTEM_LINK_STATUS_SOK == status : failed !!! [IPU1-0] 31.146708 s: Assertion @ Line: 336 in deWarp/deWarp_algPlugin.c: SYSTEM_LINK_STATUS_SOK == status : failed !!! [DSP1 ] 30.502897 s: IPC_IN_0 : Create in progress !!! [DSP1 ] 30.503263 s: IPC_IN_0 : Create Done !!! [DSP1 ] 30.503385 s: ALGORITHM: Create in progress (algId = 10) !!! [DSP1 ] 30.524248 s: ALGORITHM: Create Done (algId = 10) !!! [DSP1 ] 30.524400 s: IPC_OUT_0 : Create in progress !!! [DSP1 ] 30.524492 s: IPC_OUT_0 : Create Done !!!
Hardware used is TI TDA3x EVM with OV10640 TIDA-00421 + TIDA-01005 Hub
Is there anything missing to enable this usecase?
Kindly help on this as soon as possible.