Tool/software: TI-RTOS
Hello,
We are trying to run null_src_dec_display usecase (from vision_sdk/apps/src/rtos/usecases)for h264 decode and display.
Sdk info:-
1. PROCESSOR_SDK_VISION_03_00_00_00
2. Build apps for BISO.
Getting below error messages and displays nothing,
[IPU1-0] 33.201396 s: Assertion @ Line: 219 in nullSrcLink_tsk.c: frameLength < bitstreamBuf->bufSize : failed !!! [IPU1-0] 33.201945 s: Assertion @ Line: 219 in nullSrcLink_tsk.c: frameLength < bitstreamBuf->bufSize : failed !!! [IPU1-1] 33.158756 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU1-1] 33.158909 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 655360 B (640 KB), Free size = 620168 B (605 KB) [HOST ] 33.159214 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [HOST ] 33.159244 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 6291456 B (6144 KB), Free size = 6276112 B (6129 KB) [DSP1 ] 33.159366 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP1 ] 33.159397 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP1 ] 33.159458 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB) [DSP2 ] 33.159610 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [DSP2 ] 33.159641 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB) [DSP2 ] 33.159702 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 514584 B (502 KB) [EVE1 ] 33.160037 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE1 ] 33.160403 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE1 ] 33.160952 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE2 ] 33.161928 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE2 ] 33.162233 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE2 ] 33.162752 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE3 ] 33.163636 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE3 ] 33.163941 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE3 ] 33.164460 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [EVE4 ] 33.165314 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [EVE4 ] 33.165619 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB) [EVE4 ] 33.166137 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 252432 B (246 KB) [IPU2 ] 33.166900 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023 [IPU2 ] 33.167022 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 250184 B (244 KB) [IPU1-0] 66.002226 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.034221 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.066217 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.098212 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.130208 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.162203 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.194229 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.226224 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.258219 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.290215 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.322210 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.354236 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.386231 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.418227 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.450222 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.482218 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!! [IPU1-0] 66.514213 s: UTILS: MBX: Utils_mbxSendCmd(): Msg Alloc Failed (0)!!!
Note:-
1.Input video( 1280x720_00.h264 ) has given( codec : h264, Resolution: 1280X720, No. of frames: 900, video sample taken from : http://jell.yfish.us/ )
2.Index file( 1280x720_00.hdr ) also given( Frame size :- 921600( 1280 *720), 900 times ( no. of frames))
Any pointer to get this usecase running on TDA2x board?
Thanks in advance.
Kajal