Tool/software: TI-RTOS
Hello,
I have trying to build and run a simple use case which is about Capture, using built in ColorToGray algorithm, and Display.
my problem is that i just see a BLACK image on the screen, and i have no idea how to fix that.
please help and give some advice, more detail are in the following information.
UseCase: chains_newUsecase
Capture -> Alg_ColorToGray (DSP1) -> Display_Video
GrpxSrc -> Display_Grpx
[IPU1-0] 14.992100 s:
[IPU1-0] 15.016104 s: CAPTURE: Create in progress !!!
[IPU1-0] 15.016348 s: CAPTURE: VIP1 Slice0 PortA capture mode is [ 8-bit] !!!
[IPU1-0] 15.087964 s: CAPTURE: Create Done !!!
[IPU1-0] 15.088238 s: IPC_OUT_0 : Create in progress !!!
[IPU1-0] 15.088543 s: IPC_OUT_0 : Create Done !!!
[IPU1-0] 15.089763 s: IPC_IN_0 : Create in progress !!!
[IPU1-0] 15.090678 s: IPC_IN_0 : Create Done !!!
[IPU1-0] 15.090831 s: DISPLAY: Create in progress !!!
[IPU1-0] 15.091349 s: DISPLAY: Create Done !!!
[IPU1-0] 15.091502 s: GRPXSRC: Create in progress !!!
[IPU1-0] 16.485390 s: GRPXSRC: Create Done !!!
[IPU1-0] 16.485756 s: DISPLAY: Create in progress !!!
[IPU1-0] 16.486183 s: DISPLAY: Create Done !!!
[IPU1-0] 16.486396 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1022
[IPU1-0] 16.486518 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 253816 B (247 KB)
[IPU1-0] 16.486671 s: SYSTEM: Heap = SR_OCMC @ 0x00000000, Total size = 0 B (0 KB), Free size = 0 B (0 KB)
[IPU1-0] 16.486793 s: SYSTEM: Heap = SR_DDR_CACHED @ 0x85703000, Total size = 369086464 B (351 MB), Free size = 359409664 B (342 MB)
[IPU1-0] 16.486976 s: SYSTEM: Heap = SR_DDR_NON_CACHED @ 0xbfc00000, Total size = 915712 B (0 MB), Free size = 908032 B (0 MB)
[IPU1-0] 16.491764 s: *** UTILS: CPU KHz = 20000 Khz ***
[IPU1-0] 16.496736 s: HDMI_TX: hdmiId.deviceId = 176,hdmiId.deviceProdRevId = 2, hdmiId.hdcpRevTpi = 0, hdmiId.tpiRevId = 3
[IPU1-0] 16.497102 s: HDMI_TX: hpdPrms.busError = 2, hpdPrms.hpdEvtPending = 0, hpdPrms.hpdStatus = 4
[IPU1-0] 16.506039 s: CHAINS: Sensor create in progress
[IPU1-0] 16.509394 s: VIDEO_SENSOR: INST0 : I2C1 : I2C Addr = 0x30
[IPU1-0] 16.599524 s: VIDEO_SENSOR: Flipping sensor output in H and V direction
[IPU1-0] 16.600500 s: VIDEO_SENSOR: VIP 0: DRV ID 1203 (I2C ADDR 0x30): a635:0000:7fa2
[IPU1-0] 16.600835 s: CHAINS: Sensor create ... DONE !!!
[IPU1-0] 16.600927 s: DISPLAY: Start in progress !!!
[IPU1-0] 16.601018 s: DISPLAY: Start Done !!!
[IPU1-0] 16.601598 s: DISPLAY: Start in progress !!!
[IPU1-0] 16.601689 s: DISPLAY: Start Done !!!
[IPU1-0] 16.602147 s: CAPTURE: Start in progress !!!
[IPU1-0] 16.603550 s: CAPTURE: Start Done !!!
[IPU1-0] 16.604404 s:
[IPU1-0]
[IPU1-0] ====================
[IPU1-0] Chains Run-time Menu
[IPU1-0] ====================
[IPU1-0]
[IPU1-0] 0: Stop Chain
[IPU1-0]
[IPU1-0] 1: Change Display Channel (Support 4CH LVDS + Mosaic use-case only)
[IPU1-0]
[IPU1-0] p: Print Performance Statistics
[IPU1-0]
[IPU1-0] Enter Choice:
[IPU1-0]
[IPU1-1] 16.487616 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[IPU1-1] 16.487738 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 255088 B (249 KB)
[DSP1 ] 15.088757 s: IPC_IN_0 : Create in progress !!!
[DSP1 ] 15.089123 s: IPC_IN_0 : Create Done !!!
[DSP1 ] 15.089306 s: ALGORITHM: Create in progress (algId = 1) !!!
[DSP1 ] 15.089397 s: ALGORITHM: Create Done (algId = 1) !!!
[DSP1 ] 15.089550 s: IPC_OUT_0 : Create in progress !!!
[DSP1 ] 15.089641 s: IPC_OUT_0 : Create Done !!!
[DSP1 ] 16.488196 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP1 ] 16.488226 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP1 ] 16.488287 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 518776 B (506 KB)
[DSP2 ] 16.488623 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[DSP2 ] 16.488653 s: SYSTEM: Heap = LOCAL_L2 @ 0x00800000, Total size = 227264 B (221 KB), Free size = 227264 B (221 KB)
[DSP2 ] 16.488714 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 524288 B (512 KB), Free size = 519368 B (507 KB)
[EVE1 ] 16.489416 s: SYSTEM: SW Message Box Msg Pool, Free Msg Count = 1023
[EVE1 ] 16.489690 s: SYSTEM: Heap = LOCAL_L2 @ 0x40020000, Total size = 22528 B (22 KB), Free size = 22528 B (22 KB)
[EVE1 ] 16.490239 s: SYSTEM: Heap = LOCAL_DDR @ 0x00000000, Total size = 262144 B (256 KB), Free size = 257232 B (251 KB)