(1) QSPI port and GPMC can support FLASH. How big is the support?
(2) can QSPI or GPMC be able to connect to EMMC?
(3) MIPI port is only 10pins, Is CAL_A and CAL_B multiplexed here? Is it possible to input two MIPI simultaneously?
(4) whether the TDA3x video output supports only the two formats (CVIDEO / SD-DAC).