How are the Cortex-A8 based Sitara AM3505 and AM3517 optimized for the industrial market?

  • First ARM Cortex-A8 processor based solution optimized for industrial market, delivering greater ARM performance than previous alternatives in the market.
  • Peripherals including CAN controller and Ethernet MAC as well as industrial temperature-grade options and package alternatives to enable developers to design products that can endure rugged and extreme thermal environments.
  • The devices allow industrial designers to build silent, fanless and completely air-tight products. This is especially critical for systems that need to handle extreme environments, shock and vibration, which can ultimately reduce product lifetime if not properly isolated.