While studying the IEP chapter in order to implement the IEP timer I noticed some errors:
Chapter 10:
table 188 (GLOBAL_CFG Register): the description of bits 19-8 and bit 0 seems to be swapped
table 192 (CMP_CFG Register): the description of bits 8-1 and bit 0 seems to be swapped
As the contents of the corresponding figures match with the bit and field descriptions in the table, only the descriptions seems wrong.
Document Literature Number: SPRUHF8 May 2012