Hi,
Need help for booting EVM. Please let me know if any other information is required.
While trying to boot the AM335X ZCZ Base Board, Rev 1.4A with the following prebuilt:
Ø u-boot-2013.01.01-psp06.00.00.00/u-boot.img
Ø uImage-am335x-evm.bin
I'm getting the following in the console:
U-Boot SPL 2013.01.01 (Jun 25 2013 - 16:42:52)
musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
musb-hdrc: MHDRC RTL version 2.0
musb-hdrc: setup fifo_mode 4
musb-hdrc: 28/31 max ep, 16384/16384 memory
USB Peripheral mode controller at 47401000 using PIO, IRQ 0
musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
musb-hdrc: MHDRC RTL version 2.0
musb-hdrc: setup fifo_mode 4
musb-hdrc: 28/31 max ep, 16384/16384 memory
USB Host mode controller at 47401800 using PIO, IRQ 0
OMAP SD/MMC: 0
reading u-boot.img
reading u-boot.img
U-Boot 2013.01.01 (Apr 10 2014 - 19:02:03)
I2C: ready
DRAM: 512 MiB
WARNING: Caches not enabled
NAND: 256 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
musb-hdrc: MHDRC RTL version 2.0
musb-hdrc: setup fifo_mode 4
musb-hdrc: 28/31 max ep, 16384/16384 memory
USB Peripheral mode controller at 47401000 using PIO, IRQ 0
musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn)
musb-hdrc: MHDRC RTL version 2.0
musb-hdrc: setup fifo_mode 4
musb-hdrc: 28/31 max ep, 16384/16384 memory
USB Host mode controller at 47401800 using PIO, IRQ 0
Net: cpsw, usb_ether
Hit any key to stop autoboot: 3 ___ 0
U-Boot#
U-Boot#
U-Boot#
U-Boot#
U-Boot#
U-Boot#
U-Boot# print fboot
fboot=echo Booting from network ...; setenv autoload no; dhcp; tftp ${loadaddr} ${bootfile};run mmcargs; bootm ${loadaddr} - -;
U-Boot# print bootfile
bootfile=tftp/prebuilt_uImage
U-Boot# print mmcargs
mmcargs=setenv bootargs console=${console} ${optargs} root=${mmcroot} rootfstype=${mmcrootfstype}
U-Boot# print console
console=ttyS0,115200n8
U-Boot# print mmcroot
mmcroot=/dev/mmcblk0p2 ro
U-Boot# run fboot
Booting from network ...
link up on port 0, speed 100, full duplex
BOOTP broadcast 1
DHCP client bound to address 10.100.1.71
link up on port 0, speed 100, full duplex
Using cpsw device
TFTP from server 10.100.1.135; our IP address is 10.100.1.71
Filename 'tftp/prebuilt_uImage'.
Load address: 0x80400000
Loading: *_#################################################################
#################################################################
#################################################################
#######################
380.9 KiB/s
done
Bytes transferred = 3194336 (30bde0 hex)
## Booting kernel from Legacy Image at 80400000 ...
Image Name: Linux-3.2.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3194272 Bytes = 3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK