Hello,
We are working on project, planning to use Sitara Processor AM335X with Wifi WL18XX for wireless data transfer(online video streaming full HD 1080p) from high speed SD Card (Read/write speed up to 90-100 Mbps).
In this case,Wifi module (datatransfer rate up to 100Mbps) is interfaced on SDIO of AMS335x (up to 48MHz or 96Mbps datarate) & SD Card interfaced on MMC of AMS335x (up to 48MHz or 96Mbps datarate)
So,Our query - Practically Can we achieve the speed up to 60-70 Mbps from AM335x to SD Card and viceversa.Also,maintain the same speed for online video streaming using Wifi 18xx Module as generally speed is depend on Host device?