Tool/software: Linux
We are developing a product based on the AM5728 EVM. We require X-11 and the SGX acceleration that is discussed in the SDK build:
http://processors.wiki.ti.com/index.php/Processor_SDK_Building_The_SDK
We are following the build instructions to build the X11 materials, using the configuration processor-sdk-04.01.00.06-x11-config.txt for oe-layer-setup and added DISTRO_FEATURES_remove = "wayland" to conf/local.conf to remove wayland.
The build is failing for us reporting a possibly corrupt remote repository:
ERROR: linux-ti-staging-4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9 do_create_srcipk: Function failed: do_create_srcipk (log file is located at /home/wel52996/map300/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9/temp/log.do_create_srcipk.17485)
cat /home/wel52996/map300/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9/temp/log.do_create_srcipk.17485
DEBUG: Executing python function sstate_task_prefunc
DEBUG: Python function sstate_task_prefunc finished
DEBUG: Executing shell function do_create_srcipk
Cloning into '/home/wel52996/map300/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9/temp-git-shallow-clone'...
error: --shallow-file died of signal 9
error: git upload-pack: git-pack-objects died with error.
fatal: git upload-pack: aborting due to possible repository corruption on the remote side.
remote: aborting due to possible repository corruption on the remote side.
fatal: early EOF
fatal: index-pack failed
WARNING: /home/wel52996/map300/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9/temp/run.do_create_srcipk.17485:1 exit 128 from 'git clone --depth 400 --branch processor-sdk-linux-04.01.00 file://$PWD/.git $gitshallowclone'
ERROR: Function failed: do_create_srcipk (log file is located at /home/wel52996/map300/tisdk/build/arago-tmp-external-linaro-toolchain/work/am57xx_evm-linux-gnueabi/linux-ti-staging/4.9.41+gitAUTOINC+e3a80a1c5c-r7c.arago5.tisdk9/temp/log.do_create_srcipk.17485)
Any suggestions on how to resolve this problem?
Thanks