Hi,
We are interfacing LMK04828 with ZCU102 reference board. Setting SPI Mode 0 (CPOL=0, CPHA=0).
We are Using 3-Wire mode and the CS#,SCLK and SDIO pins are probed using Oscilloscope and obtained correct Waveforms.
ie., the 24-bit commands for LMK04828 are reaching the pins. But No response is received from the LMK04828.
We measured the voltages at LDObyp1~2.5V, LDObyp2~1.5V and OSCin and CLKin~1.6V.
Please Help us Here.