Other Parts Discussed in Thread: TICSPRO-SW, , LMX2572, LMX2572LP
Dear colleagues
On Evaluation Module "LMX2571EVM" (www.ti.com/.../lmx2571evm) I see spur with frequency of Fout/2 (subharmonic) and level - 52dBc.
Also I see harmonics of frequency of operation of the phase detector with level - 75dBc.
From where do they undertake?
The output spectrum at generation frequency 1008 MHz (OSCin=20MHz, Fpd=120MHz, N=21.0, CDIV=5):
TICSPRO-SW settings:
TICS_Rg 2018-11-07 1008 120pd 4sd 2del 325uA 800 - F12.rar
Yours faithfully,
Alexander