Hello,
Regarding the LMX2594 device,
What are the voltage logic levels of the SYSREF output?
The datasheet mentions at section 7.3.14.2.2 (page 37):
"The SYSREF output comes in differential format through RFoutB. This will have a minimum voltage of about 2.3 V and a maximum of 3.3 V."
Does it mean that each pin of the differential signal (P,N) swings between 2.3V and 3.3V (2.8V+-0.5V)?
Are there specific values of Vol_min , Voh_max , vod_min/max?
Thanks!