I am trying to determine the SPI CLK input slew rate specifications for the CDCE62002 and CDCE62005 clock synthesizers.
Also does any inputs include hysteresis?
Hi Shahzad,
the input slew rate requirements can be determined based on the setup and hold time requirements in table 5 of the CDCE62002. Ultimately you need to meet the VIH and VIL condition on SPI_MISO and SPI_LE when SPI_CLK latches.
The SPI_CLK input incorporates hysteresis (table 1 pin description).
An application note on SPI data transfers can be found here: http://e2e.ti.com/support/clocks/m/videos__files/180965.aspx
Best regards, Falk Alicke