Dear Sir/Madam,
Page 5 of CDCLVD1216 states that VIN, DIFF "differential input voltage peak-to-peak" is 0.3V (min).
Q. Is VIN, DIFF the same as VID?
The reason why I ask is that most LVDS drivers including CDCLVD1216 have VOD specified as 0.25V (min)
meaning that the CDCLVD1216 is difficult to interface.
Regards Grant