Dear Dean,
I have just started evaluating the LMX2581 using the EVM board. So far , impressive performance, except for one problem- reference oscillator leakage. The measured level of the 100MHz reference and its harmonics WITH THE OUTPUT BUFFERS OFF are:
100MHz -63dBm
200MHz -46dBm
300MHz -49dBm.
Turning the output buffers on makes no difference to the levels, which are also independent of the output divider or the programmed frequency. The setting of the R counter does make a difference, with the 100MHz and 300MHz spurii slowly reducing as the R counter value is increased. The 200MHz spurii remains unchanged in amplitude.
Could you please check these findings on another EVM board, and suggest origins for these spurii.
I am considering using a balun such as the Minicircuits TCM2-43X to terminate the differential RF outputs. Have you tried this?
regards
Cosmo Little