The two recommended (in the Table 39 and the Pin Functions table of the datasheet) output configurations using a pullup resistor and an inductor don't quite match what's done in the EVM (seemingly a combination of both). Could you suggest optimal differential and, especially, single ended output configurations for the output frequency range of 1 to 2 GHz? Thanks.