Hi all!
I try to read junction temperature of DAC38J82 from config7 register. I use ~100kHz SCLK. And I get high temperature value(96 degrees Celsius(0x6000 value of register)) when chip is only powered(DACCLK is missing) and CONFIG26 register has value 0x01BF. I have next SPI timing diagram when I read config7 register:
I touch chip by finger it is a little warm. Where am I wrong?