Dear TI Team,
I'm currently building a small audio mixer based on an I2S capable DSP. The audio mixer integrates different IC that are all delivering digital audio via I2C bus in 48 KHz sampel rate qualitiy. So far this setup works well for me. Unfortunately I also want to integrate an audio codec PCM4222 for XLR Inputs and can't get it work. From my point of view the BCLK is to fast.
Example
DIR9001
MCLK 12,288 MHz
BCLK 3,072 MHz
LRCLK 48kHz
works
PCM2707C
MCLK 12,288 MHz
BCLK 3,072 MHz
LRCLK 48kHz
works
PCM4222
MCLK 12,288 MHz
BCLK 6,144 MHz
LRCLK 48 khz
no sound at all.
I have copied most of the EVM reference design.
PCMEN = High
HPFDR, HPFDL = LOW
FS0, FS1 = LOW
DF = LOW
FMT0 = HIGH
FMT1 = LOW
OWL0, OWL1 = LOW
S / !M = LOW
Maybe you can see where the problem is located to generate a higher BCLK
yours faithfully,
Christopher