Hi
PCM1860 has features shown below;
・2ch ADCs
・Support I2S audio output
・Differential Inputs
Additionally, PCM1860 offers Automatic Clipping Suppression feature and that maybe achieved using Auto Gain Control(AGC).
I have questions about noted above.
1. Can we use I2S audio format without MCLK?
We suppose to use I2S format in 3pins, LRCK, BCK and DOUT only.
2. Can we control AGCs independently?
We want to control Automatic Clipping Suppression feature by each of ADCs.
Regards,