Hi,
We want to use TLV320ADC3101 in slave mode and change sampling rate (48KHz or 96KHz).
Supposed external input clocks are BCLK and WCLK only.
1. fs=48kHz : BCLK=1.536MHz, WCLK=48kHz
2. fs=96kHz : BCLK=6.144MHz, WCLK=96kHz
In addition, we suppose to use PurePathStudio to enable miniDSP function.
Does this device have the capability to change sampling rate dynamically?
Regards