Hello!
Can the PCM2704…PCM2707 ICs USB input signals be active applied from the USB PC port when the ICs are unpowered totally (Vbus=Vanalog=Vdd=0V)?
Will the PCM2704…PCM2707 ICs be fail-safe in this case?
The ICs are used in self-powered mode.
Regards,
R. B.