Hi,
My Customer needs more information about the power consumption of TLV320DAC3202.
In datasheet we have power consumption specifications at 'No load' and '0.1 mW/channel, 1 kHz, 32 Ω' only.
Do we have power consumption specifications at various conditions. We are interested mainly at 0dB output power, 15mW and output impedance as 16 to 32 ohms.
Appreciate your help and support here.
Thanks and Regards,
Praveen GD