1. I have application which require multichannel bipolar adc with selectable range. Below are specs
A) Selectable input range: +-10V,+-5V,0 to 10V, or 0 to 5V.
B) Bits: 12 or higher
C) Interface: SPI preferable not parallel
D) Channel: 8 channel. In case of 4 channel, two adc will be used.
E) Supply: Single supply operation is preferable.
2. I was looking at ADS8634.
Looks like is it ok. Except dual supply is required.
3. Any other recommended ADC.