inputs: TC(all types), RTD(4 wire all types) S-G(120-5K Ohm),Thermistor(all types) pH & ORP(acidity & Oxygen Reduction Potential w/10^15 input impedance), %RH(capacitance type). LVDT(10K), resistance(10K?), RMS-DC(desirable)
output: Vdc
I/O: 1^2C, SPI
programmable/configurable via serial w/ minimum component change because user has no means of changing except via serial port
power: 2.7-5.5 Vdc <1mA?
does anyone knows if this item exists?..........if not I'll develop it or pay to do it need for IIOT
Otto Fest