• May 23, 2016

    Introducing the highest dynamic range, widest bandwidth and fastest 14-bit ADC to simplify direct RF sampling system architectures

    We just announced the ADC32RF45 , the industry's fastest 14-bit ADC offering the best dynamic range in its class. So, why is that exciting? This product enables our customers to innovate products impacting us in our world (radar systems, and...
    • Apr 4, 2016

    16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

    Check out TI's new 1-GSPS 16-bit digitizer reference design (TIDesign TIDA-00823 ) The design includes: 1) The ADS54J60 , a dual channel 16-bit 1-GSPSADC that achieved >70dBFS SNR at 1-GSPS 2) The LMH3401 high speed fully differential amplifier with 7-GHz 3dB bandwidth at 16-dB gain, with options for AC/DC-coupling 3) The LMK04828 low jitter clock cleaner 4) Power supply considerations 5...
    • May 14, 2012

    Tracking down spurious signals in high-speed DACs

    Robert Keller, Systems and Advanced Technology Manager for our High Speed Data Converter business, is a regular contributor to the long-standing and wildly popular Signal Chain Basics article series from EE Times. Robert's newest article, " Tracking down spurious signals in high-speed DACs ," is hot off the presses...so to speak. ;-) If you like that one, be sure to check out his previous article, "...
    • Mar 19, 2012

    High-speed data converter roundup: February edition

    Continuing the new feature we started last month on Analog Wire , we’ve posted a “ Monthly Roundup ” with our newest technical articles by TI signal chain experts and some of our more notable news coverage. We’re especially excited that EE Times China named the ADC12Dxx00RF a Data Converter of the Year. It’s one of only three data converters to make the list, and it’s the only high...
    • Feb 23, 2012

    TI slashes cost of evaluating high-speed data converters by up to 80%

    Today we announced the industry’s highest-performance and lowest-cost evaluation boards for evaluating high-speed data converters. The TSW1400EVM data capture and pattern generation board evaluates up to 16-bit ADCs and DACs. It costs 75% less than the previous generation, while providing 2x more memory. Buy it now for US$649. That’s pretty cool in and of itself, but there’s more. The TSW1405EVM for...
    • Feb 23, 2012

    Fastest 16-bit DAC @ 1.5 GSPS – Samples, EVMs available now

    Today we announced the industry’s fastest 16-bit DAC at 1.5 GSPS. The quad DAC34SH84 is 50% faster and uses 50% less power than the closest 16-bit DAC alternative, clocking in at 1.5 GSPS and consuming just 362 mW per channel. It provides an easy, pin-compatible upgrade from the 1.25-GSPS DAC34H84 for customers wanting to maximize speed in 3G, LTE, GSM and WiMAX wireless base stations and repeaters; microwave point...
    • Feb 14, 2012

    High-speed data converter roundup: January edition

    We just added a regular feature called the “ Monthly Roundup ” to Analog Wire , our E2E blog devoted to all things signal chain. The roundup is a compilation of new technical articles by TI signal chain experts, some of our more notable news coverage, and other goodies we collect along the way. Here’s a snapshot of what made noise on the data converter front in January. Technical articles "High...
    • Feb 7, 2012

    White paper now available: Designing a spreadspectrum radio transceiver

    TI partner Critical Link, an embedded systems development firm, had a customer that needed to design a spreadspectrum radio transceiver. The problem? The customer developed algorithms to modulate and demodulate the signals, but they didn’t have the resources or expertise to design the complete software-defined radio (SDR)-based system. Critical Link used its MityDSP-L138F system-on-module as the basis for...
    • Jan 24, 2012

    Highest-performance analog front end for femtocells and portable software-defined radio

    If you’re designing femtocell base stations or portable software-defined radio applications, we a couple of new AFEs right up your alley! The AFE7225 is the industry’s fastest, highest-performance analog front end for femotcell base stations and portable software-defined radio applications. It integrates a dual 125-MSPS analog-to-digital converter (ADC) and dual 250-MSPS digital-to-analog converter ...
    • Nov 14, 2011

    EE Times names DAC3162/DAC3152 "Product of the Week"

    So excited EE Times named our new low-power, 500-MSPS DACs - the 12-bit DAC3162 and 10-bit DAC3152 - "Product of the Week". What an honor! If you don't subscribe to the EE Times Products Newsletter or missed it last week, check it out below. Woo-Hoo! :-) November 11, 2011 ...
    • Nov 10, 2011

    Smallest, least-expensive, lowest-power 500-MSPS DACs

    In case you missed it, we recently announced the smallest, least-expensive and lowest-power dual 500-MSPS DACs. The 12-bit DAC3162 and 10-bit DAC3152 were designed for wideband transmit systems like base stations, software defined radio and portable test equipment. To dive a little deeper, check out the news release below. Think they might be a fit for a project you're working on? Samples and EVMs are available...
    • Oct 17, 2011

    Lowest power dual 14-bit 250MSPS ADS4249 ADC - now in production!

    Checkout the world's lowest power dual 14-bit 250MSPS ADC, the ADS4249 . Its now in full production. http://www.ti.com/product/ads4249 This is TI's 2nd generation, following the ADS62P49 with 60% lower power at 560mW, SNR >72dBFS and SFDR>80dBc. It has a similar pinout to the ADS62P49 , but uses all 1.8V supplies. Migration information from the ADS62P49 to the ADS4249 is in the datasheet.
    • Aug 2, 2011

    Industry's lowest power 2- and 4-channel 1.25GSPS Digital-to-Analog Converters: DAC3484, DAC3482, DAC34H84 now in production!

    These are now available for orders! Part Numbers and Product Descriptions – DAC3484 , 4-channel 16-bit 1.25GSPS DAC with 312.5MSPS/DAC input rate, multi-row QFN package DAC3482 , 2-channel 16-bit 1.25GSPS DAC with 625MSPS/DAC input rate, multi-row QFN package DAC34H84 , 4-channel 16-bit 1.25GSPS DAC with 625MSPS/DAC input rate, BGA package 65% lower power, 25% faster, and 40% smaller than competitor...
    • Jul 25, 2011

    Get Your Signal Chain Basics: “Digital features in high-speed digital-to-analog converters”

    Robert Keller, who oversees our illustrious high-speed data converters systems and apps team, is a regular contributo r to the “Signal Chain Basics” series on EE Times . In his newest article, “ Digital features in high-speed digital-to-analog converters ,” Robert explains how the digital features in one of our newest high-speed DACs – the DAC34H84 , a 4-channel, 16-bit, 1250 Msps DAC...
    • Jul 21, 2011

    Wowza!! Eight new low-power, dual-channel, 12- and 14-bit ADCs from 65 to 250 MSPS

    Today we announced eight new high-speed, ultra-low power consumption ADCs. These dual-channel devices are available in 12- and 14-bit resolutions at speeds from 65 to 250 MSPS. EVMs and samples are available for most of the devices today! Here’s the press release with links to more information… TI bolsters ultra-low-power, high-speed, ADC family with eight dual-channel devices from 65 to 250 MSPS...
    • Jul 19, 2011

    Keeping in touch...

    Welcome to the new High Speed Data Converters Announcements tab! We'll be using this area to post the latest and greatest in TI High Speed Data Converter products, along with other information we think you'll love. We'll post a ton of great stuff here, including, but not limited to: New tools and resources - From product selection and evaluation to design, our powerful portfolio of tools and resources...