Today we announced eight new high-speed, ultra-low power consumption ADCs. These dual-channel devices are available in 12- and 14-bit resolutions at speeds from 65 to 250 MSPS. EVMs and samples are available for most of the devices today! Here’s the press release with links to more information…
TI bolsters ultra-low-power, high-speed, ADC family with eight dual-channel devices from 65 to 250 MSPS
DALLAS (July 21, 2011) – Texas Instruments Incorporated (TI) (NYSE: TXN) today expanded its line of high-speed, ultra-low power consumption analog-to-digital converters (ADCs) with eight dual-channel devices available in 12- and 14-bit resolutions at speeds from 65 to 250 MSPS. With these additions, the ADS42xx family provides the performance and bandwidth needed for 3G/LTE wireless base stations, portable test and measurement and software defined radio applications, while providing best-in-class power consumption. For more information and to order samples, visit www.ti.com/ads42xx-pr.
Key features and benefits of the ADS42xx family
Tools and support
TI offers a variety of tools and support to speed development with the ADS42xx family, including:
Availability and packaging
The ADS42xx family is offered in a 64-pin QFN package. 1,000-unit pricing and availability for the new devices follow below.65 MSPS
125 MSPS
160 MSPS
250 MSPS