These are now available for orders!
Part Numbers and Product Descriptions –
DAC3484, 4-channel 16-bit 1.25GSPS DAC with 312.5MSPS/DAC input rate, multi-row QFN package
DAC3482, 2-channel 16-bit 1.25GSPS DAC with 625MSPS/DAC input rate, multi-row QFN package
DAC34H84, 4-channel 16-bit 1.25GSPS DAC with 625MSPS/DAC input rate, BGA package
65% lower power, 25% faster, and 40% smaller than competitor quad 1G DAC
Key features and benefits
Target Markets
Basestation Receivers: 3G/4G base stations, wideband repeaters, software defined radios, radar
See www.ti.com/dac3484 for more information