In case you missed it, we recently announced the smallest, least-expensive and lowest-power dual 500-MSPS DACs. The 12-bit DAC3162 and 10-bit DAC3152 were designed for wideband transmit systems like base stations, software defined radio and portable test equipment. To dive a little deeper, check out the news release below.
Think they might be a fit for a project you're working on? Samples and EVMs are available now, and production quantities are expected later this month.
We’re pretty excited about these DACs, and it looks like our friends at EE Times are as well. Janine Love’s write up has been promoted in the EE Times daily email three times this week. Yay! :-) As always, feel free to let us know what you think by commenting below. We'd love to hear from you!
TI offers industry’s smallest, lowest power dual, 500-MSPS DACs, reduces the cost of wideband transmit systems
DALLAS (Nov. 2, 2011) – Texas Instruments Incorporated (TI) (NYSE: TXN) is reducing the bill of materials for wideband transmit systems with new dual, 500-MSPS digital-to-analog converters (DACs) starting at less than $10 in 1,000 unit quantities. The 12-bit DAC3162 and 10-bit DAC3152 are the smallest, least-expensive and lowest-power devices in their class and were designed for wideband transmit systems, such as wireless base stations, software defined radio, point-to-point microwave, e-band radio and portable test equipment. For more information and to order samples of these new data converters, visit www.ti.com/dac3162-pr.
Key features and benefits:
Tools, availability and pricing
Samples of the DAC3162 and DAC3152 are available today in a 48-pin, 7-mm x 7-mm QFN package. Production quantities are expected in November 2011. 1,000-unit pricing will start at $12.60 for the DAC3162 and $9.15 for the DAC3152.
TI also offers evaluation modules (EVMs) for the DAC3162 and DAC3152, complete with a transceiver chain that includes the CDCP1803 clock buffer and TRF370333 quadrature modulator. These new EVMs are fully compatible with TI's TSW3100 pattern generator module for rapid evaluation. The DAC3162EVM and DAC3152EVM are available now, priced at $199.
An IBIS model is also available.