• Join
  • Sign In with my.TI Login
Texas Instruments
  • Products
  • Applications
  • Tools & Software
  • Support & Community
  • Sample & Buy
  • About TI
Sample & Purchase Cart Sample & Purchase Cart
  • Search
  • Advanced
TI E2E™ Community
  • Support Forums
  • Blogs
  • Groups
  • Videos
  • 简体中文
  • More ...
TI Home » TI E2E Community » Support Forums » Data Converters » High Speed Data Converters » High Speed Data Converter Announcements » Highest-performance analog front end for femtocells and portable software-defined radio
Share
High Speed Data Converters
  • Forum
  • Announcements
  • Files
  • E2E Wiki
Options
  • RSS for post comments

Highest-performance analog front end for femtocells and portable software-defined radio

High Speed Data Converter Announcements
Tweet

Highest-performance analog front end for femtocells and portable software-defined radio

Kristina Arnold Kristina Arnold
Jan 24 2012 17:51 PM
  • Comments 1

If you’re designing femtocell base stations or portable software-defined radio applications, we a couple of new AFEs right up your alley!

The AFE7225 is the industry’s fastest, highest-performance analog front end for femotcell base stations and portable software-defined radio applications. It integrates a dual 125-MSPS analog-to-digital converter (ADC) and dual 250-MSPS digital-to-analog converter (DAC). It operates 25% faster than the competition, while increasing the SNR by 2 dB and providing up to 5x the DAC output current.

If you’re designing an application that’s lower bandwidth and more power sensitive, we also have the new 12-bit AFE7222. It integrates a dual 65-MSPS ADC and dual 130-MSPS DAC and uses only 398 mW in full-duplex or 212 mW in half-duplex receive mode at full speed.

The AFE7225 and AFE7222 both integrate more digital signal processing capabilities than similar AFEs, which increases design flexibility. They are the only mixed-signal AFEs with independent transmit and receive, 32-bit NCOs, serialized LVDS input/output options, and independent transmit/receive quadrature modulation correction for gain, phase and offset imbalances.

Both AFEs can be used in heterodyne or direct-conversion radio architectures. For heterodyne radios, a single DAC channel in the AFEs can be used to create an intermediate frequency up to approximately 100 MHz for transmit, and a single ADC channel can be used to capture IFs of more than 300 MHz, with the unused channels shut down to conserve power. For femtocell base stations, the AFEs provide macro-cell performance when combined with high-quality RF components, such as the TRF372017 IQ modulator with local oscillator and the TRF371125 IQ demodulator.

Key features and benefits of the AFEs include the following:

  • Low power consumption. Consume only 12 mW of power in deep-sleep mode with a wake-up of only 13 us, or as little as 120 mW in light-sleep mode with 5-us wake-up time.
  • High performance for clearer signals. Dual ADC achieves 70 dB SNR, while the dual DAC achieves an adjacent channel leakage ratio of 75 dB with a 3G W-CDMA cellular signal.
  • Signal processing reduces FPGA gate count requirements, interface speed and cost. Both feature independent transmit and receive digital block up- and down-conversion with 2x to 4x interpolation, 2x decimation, coarse and 32-bit NCO frequency mixers; digital correction of gain, phase and offset for quadrature modulation receive and/or transmit; and a peak/rms power meter. 
  • Integration reduces system cost. Dual 12-bit auxiliary DAC and dual-input 12-bit auxiliary ADC eliminate the need for a separate monitoring and control device, reducing board space, power and cost.
  • Flexibility for designers. Digital DAC inputs and ADC outputs can be configured for serial LVDS to save pin/trace-count and aid long-trace signaling; or multiplexed 12-bit CMOS for a low-power interface, supporting full-duplex over two buses or half-duplex from one or two digital buses.

Evaluation modules are available now for $499. The AFE7222EVM and AFE7225EVM include the TRF370333 IQ modulator and CDCE72010 clock jitter cleaner, as well as TI power management devices, such as DC/DC converters and low-noise LDOs, to provide a complete bits-to-RF prototyping and reference design.

An IBIS model to verify board signal integrity requirements is also available.

The AFE7225 is available in a 9-mm x 9-mm QFN package for a suggested retail price of $29.50 for 1,000-units. The AFE7222 is available in a 9-mm x 9-mm QFN package for a suggested retail price of $19.50 in 1,000-unit quantities.

 

 

  • $core_v2_language.FormatString($ti.GetResource('Blog_PostQuestionAnswerView_CommentsCountFormatString'), $post.CommentCount)
Semiconductor, Data converters, communications & telecom, CDCE72010, TRF370333, Analog, AFE7222, AFE7225, AFE7222EVM, AFE7225EVM, TRF371125, Femto Base Station, Mixed-Signal Transceivers, Software Defined Radio (SDR), trf372017
Sign in to Comment
Comments
  • Tom Hurst Tom Hurst
    Aug 03 2012 19:11 PM

    Hello,

    I'm looking for some advice on the selection of components for a HF SDR operating from 5-25MHz but would like to be able to run VHF and UHF on the same board if possible. This is going to be for a regional E-Comm Radio with the HF side operating using NVIS. I was looking at the AFE7222 and the GC5330. I have not decided on which FPGA to use. I like Altera but Xilinx seems to have a lot more IP's to choose from. I'd like to keep the design as simple and easy to implement as possible. Will be using mostly SSB for digital transmission. Any help would be greatly appreciated.

    Thank you

TI E2E™ Community
  • Support Forums
  • Blogs
  • Videos
  • Groups
  • Site Support & Feedback
  • Settings
TI E2E™ Community Groups
  • TI University Program
  • Make the Switch
  • Microcontroller Projects
  • Motor Drive & Control
Other Communities
  • Deyisupport
  • Designsomething.org
  • beagleboard.org
  • TI on Element 14
  • TI on TechXchangeSM
Other Technical & Support Resources
  • WEBENCH® Design Center
  • Product Information Centers
  • Technical Documents
  • TI Design Network
  • TI Technical Articles
  • TI Training

All content and materials on this site are provided "as is". TI and its respective suppliers and providers of content make no representations about the suitability of these materials for any purpose and disclaim all warranties and conditions with regard to these materials, including but not limited to all implied warranties and conditions of merchantability, fitness for a particular purpose, title and non-infringement of any third party intellectual property right. TI and its respective suppliers and providers of content make no representations about the suitability of these materials for any purpose and disclaim all warranties and conditions with respect to these materials. No license, either express or implied, by estoppel or otherwise, is granted by TI. Use of the information on this site may require a license from a third party, or a license from TI.

Content on this site may contain or be subject to specific guidelines or limitations on use. All postings and use of the content on this site are subject to the Terms of Use of the site; third parties using this content agree to abide by any limitations or guidelines and to comply with the Terms of Use of this site. TI, its suppliers and providers of content reserve the right to make corrections, deletions, modifications, enhancements, improvements and other changes to the content and materials, its products, programs and services at any time or to move or discontinue any content, products, programs, or services without notice.

Follow Us Texas Instruments on Facebook Texas Instruments on Twitter Texas Instruments on LinkedIn Texas Instruments on Google+
TI Worldwide | Contact Us | my.TI Login | Site Map | Corporate Citizenship | mobile m.ti.com (Mobile Version)

TI is a global semiconductor design and manufacturing company. Innovate with 100,000+ analog ICs and
embedded processors, along with software, tools and the industry’s largest sales/support staff.

© Copyright 1995-2013 Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy Policy | Terms of Use