Hi,
I have choosen DAC38J82IAAV part DAC having 2.5Gbps maximum sampling rate and 12 bit resolution.
In data sheet the output SFDR mentioned is 67dBc for 230MHz.
I need to use a DAC of output 500MHz. What will be the SFDR for 500MHz output for Sampling frequency of 2.5Gsps.
Kindly provide the SFDR value of DAC37J82IAAV for 500MHz which is operating in a maximum speed of 1.6GHz.
Regards
Soumya