The ADS42JB69 datasheet has an absolute maximum input (INAP, INBP) level of 3 volts. Is this based on a high duty cycle input waveform, or average power dissipation? Moreover, can a higher maximum input voltage be derived based on a lower duty cycle waveform or average power, for example a 10% duty cycle?