My system consists of an Arduino Pro Micro 3.3 v connected to a number of 3.3 v sensors and a 2.7 - 3.7 v LiPo battery. I'm wondering if I can add the LCD1000 break-out section of the LCD1000 Evaluation Module as an additional sensor to this system without having to step-up the voltage to 5 v. I'll be designing my own coil and GUI software and expect to draw the clock signal from the Arduino.