hi,
I am looking in to the ADIS1248 for an application requiring simultaneous sampling of a strain gauge rosette(Three strain gauges) and a RTD or a thermo-couple with cold junction compensation. I just wanted to make sure that the ADS1248 was up to snuff for this task. The reason I ask is, I need to excite the three strain gauges and also the RTD.
I plan to use an external 4.096V reference to meet the common mode input requirement for the and also to meet the AVDD<VDD-1V requirement.
Thanks
Ananth