Hello,
We are currently testing an acquisition system equipped with ADS1278
At room temperature some channels of some boards exhibit a higher noise level (spectrum density increasing linearly with frequency).
When decreasing the temperature, the noise level is increasing drastically starting at about -5°C.
When decreasing the temperature further, the output of the ADC1278 simply disappears and all channels are then read as zeroes.
When increasing the temperature, the situation is back to normal and when increasing further above 30°C, the noise dissapears on all channels.
I have checked all the power supplies and timings and those seem in line with the datasheet requirements.
Operating conditions:
Analog supply: 5V
Digital Core: 1.8V
I/O supply: 3.3V
Frame Sync, TDM data outputs, fixed position TDM, normal operating mode
CLK = SCLK = 640 kHz, frame period 2560 tCLK, low speed, 250 Hz data output rate, 3 ADS1278 in daisy chain (i.e. 24 channels total).
Mode[1:0] = [1,1], CLKDIV = 1
I also did a test with a cold spray to cool down the ADS1278 only; just to make sure the problem is really located on the ADC and not on other IC.