Hi,
I am using the ADS131E04 in a design where inputs from 0.2 to 2000 Hz are to measured over a wide dynamic range. I observed an increase of the ADS131 noise voltage at low frequencies (< 10 Hz). The input circuit can be excluded as a noise source since I got the same noise with inputs shorted (MUXn = 001). I have also tried an external low-noise reference without improvements. Is there any overall spectral noise data available for the device? Can I improve low-frequency noise by changing the external components?