Is there data from TI proving that the ADS1298 meets the IEC/AAMI/ANSI standards that they list on the specification sheet? ( AAMI EC11, EC13, IEC60601-1, IEC60601-2-27, and IEC60601-2-51). Of concern to me is AAMI EC11 standard 3.2.11, which involves applying a 60 Hz, 20 V rms signal to the electrodes.