1. Comunication with MPU: OK
2. Voltage Ouput: OK
3. Current Output: Not Good
When the output voltage(Setting : 0-10V)
a. 0x0000 ==> 0V
b. 0xffff ==> 10V
When the current voltage(Setting: 0~20mA)
a.1000 ==> 5.7mA (N.G)
(Estimated value: 0.3mA)
b. 2000 ===> 13.4mA (N.G)
(Estimated value: 0.61mA)
using internal Rset!