Dear Technical Support Team,
I have a question about DAC7573.
Can we use following condition?
VDD: 5V
Vref: 5V
IOVDD: 3.3V
Customer'd like to use 5V DAC Output and 3.3V logic input(Such as SCL and SDA).
"VIN_H, Input high voltage" of datasheet shows that "0.7xIOVDD" (Test Condion: VDD= 3 V )
Best Regards,
y.i